目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
TL inch O-Lok - Braze sleeve inch tubing
Parker
PARKER O-Lok ® Plus
Sleeves metric & inch for tube
Powered by
CAD模型選擇
{parker/j/12/tl_zoll.prj},{NB=O-Lok Loethuelse fuer zoelliges Rohr 32TLSS},{IDNR=},{ZFACTOR=0.700},{ZOOM=0.500},{ERMETO=32TLSS},{BESTNR=32TL},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{ROHRAD1=2},{DR=51.000},{H=2.000},{L=17.000},{O=61.000},{D=56.000},{DH=45.000},{LB=8.000},{PT=0.500},{WEIGHT=9999.99999},{WERKSTOFFVIS=Edelstahl},{ERMETO2=32TLSS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
ROHRAD1
Tube O.D.
[Zoll]
H
Length
[mm]
L
Length
[mm]
O
Diameter
[mm]
O-Lok Braze sleeve inch t...
4TLSS
Stainless Steel
1/4
1.000
10.000
13.000
O-Lok Braze sleeve inch t...
6TLSS
Stainless Steel
3/8
1.000
10.000
16.000
O-Lok Braze sleeve inch t...
8TLSS
Stainless Steel
1/2
1.000
10.000
19.000
O-Lok Braze sleeve inch t...
10TLSS
Stainless Steel
5/8
2.000
11.000
23.000
O-Lok Braze sleeve inch t...
12TLSS
Stainless Steel
3/4
2.000
14.000
28.000
O-Lok Braze sleeve inch t...
16TLSS
Stainless Steel
1
2.000
16.000
34.000
O-Lok Braze sleeve inch t...
20TLSS
Stainless Steel
1 1/4
2.000
16.000
41.000
O-Lok Braze sleeve inch t...
24TLSS
Stainless Steel
1 1/2
2.000
16.000
49.000
O-Lok Braze sleeve inch t...
32TLSS
Stainless Steel
2
2.000
17.000
61.000
O-Lok Braze sleeve inch t...
4TLS
Steel
1/4
1.000
10.000
13.000
O-Lok Braze sleeve inch t...
6TLS
Steel
3/8
1.000
10.000
16.000
O-Lok Braze sleeve inch t...
8TLS
Steel
1/2
1.000
10.000
19.000
O-Lok Braze sleeve inch t...
10TLS
Steel
5/8
2.000
11.000
23.000
O-Lok Braze sleeve inch t...
12TLS
Steel
3/4
2.000
14.000
28.000
O-Lok Braze sleeve inch t...
16TLS
Steel
1
2.000
16.000
34.000
O-Lok Braze sleeve inch t...
20TLS
Steel
1 1/4
2.000
16.000
41.000
O-Lok Braze sleeve inch t...
24TLS
Steel
1 1/2
2.000
16.000
49.000
O-Lok Braze sleeve inch t...
32TLS
Steel
2
2.000
17.000
61.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表