目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
WMLO O-Lok - Bulkhead male connector
Parker
PARKER O-Lok ® Plus
Bulkhead unions
Powered by
CAD模型選擇
{parker/j/02/wmlo_asmtab.prj},{NB=O-Lok Gerader Schottstutzen 24WLO-WLNL-S (13)},{IDNR=},{ZFACTOR=1.200},{ZOOM=0.800},{ERMETO=24WLO-WLNL-S},{INFO=PDF Link},{WERKSTOFF=Stahl},{ROHRAD=35,38},{ROHRADZ=11/2},{T=2-12},{POS=13},{NDR=2.0000},{KDA=1.9008},{TV=12},{B=60.000},{D=32.000},{GG=70.000},{SS=2.000},{W=51.000},{WW=42.000},{L2A=17.500},{LGM=16.000},{L1GM=10.500},{BM=60.000},{SSOLOK=1.780},{PT=0.300},{T11=13.000},{PPATH=assemblies/wmlo_asmtpl.prj},{WEIGHT=9999.99999},{ERMETO2=24WLO-WLNL-S}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
ROHRAD
Tube O.D.
[mm]
ROHRADZ
Tube O.D.
[Zoll]
T
Thread UN/UNF-2A
ⁿ/ₐ
B
HEX Body
[mm]
D
Hole
[mm]
GG
Overall length
[mm]
SS
Length
[mm]
W
Collar diameter
[mm]
WW
Length
[mm]
WEIGHT
Weight
[kg]
O-Lok Bulkhead male conne...
4WLO-WLNL-S
Steel
6
1/4
9/16-18
22.000
5.000
49.000
2.000
14.000
32.000
9999.99999
O-Lok Bulkhead male conne...
6WMLOWLNMLS
Steel
8,1
5/16,3/8
11/16-16
27.000
7.000
53.000
2.000
17.000
34.000
0.12800
O-Lok Bulkhead male conne...
8WMLOWLNMLS
Steel
12
1/2
13/16-16
30.000
10.000
58.000
3.000
20.000
37.000
0.17400
O-Lok Bulkhead male conne...
10WMLOWLNMLS
Steel
14,15,16
5/8
1-14
32.000
13.000
67.000
3.000
25.000
41.000
0.26900
O-Lok Bulkhead male conne...
12WMLOWLNMLS
Steel
18,2
3/4
1 3/16-12
38.000
16.000
69.000
3.000
30.000
42.000
0.38400
O-Lok Bulkhead male conne...
16WMLOWLNMLS
Steel
22,25
1
1 7/16-12
46.000
21.000
70.000
3.000
36.000
42.000
0.50914
O-Lok Bulkhead male conne...
20WLO-WLNL-S
Steel
28,30,32
11/4
1 11/16-12
51.000
26.000
70.000
2.000
43.000
42.000
9999.99999
O-Lok Bulkhead male conne...
24WLO-WLNL-S
Steel
35,38
11/2
2-12
60.000
32.000
70.000
2.000
51.000
42.000
9999.99999
O-Lok Bulkhead male conne...
4WMLOWLNMLSS
Stainless Steel
6
1/4
9/16-18
22.000
5.000
49.000
2.000
14.000
32.000
0.07600
O-Lok Bulkhead male conne...
6WMLOWLNMLSS
Stainless Steel
8,1
5/16,3/8
11/16-16
27.000
7.000
53.000
2.000
17.000
34.000
0.14700
O-Lok Bulkhead male conne...
8WMLOWLNMLSS
Stainless Steel
12
1/2
13/16-16
30.000
10.000
58.000
3.000
20.000
37.000
0.19100
O-Lok Bulkhead male conne...
10WMLOWLNMLSS
Stainless Steel
14,15,16
5/8
1-14
32.000
13.000
67.000
3.000
25.000
41.000
0.29000
O-Lok Bulkhead male conne...
12WMLOWLNMLSS
Stainless Steel
18,2
3/4
1 3/16-12
38.000
16.000
69.000
3.000
30.000
42.000
0.35864
O-Lok Bulkhead male conne...
16WMLOWLNMLSS
Stainless Steel
22,25
1
1 7/16-12
46.000
21.000
70.000
3.000
36.000
42.000
0.50000
O-Lok Bulkhead male conne...
20WMLOWLNMLSS
Stainless Steel
28,30,32
11/4
1 11/16-12
51.000
26.000
70.000
2.000
43.000
42.000
0.58178
O-Lok Bulkhead male conne...
24WMLOWLNMLSS
Stainless Steel
35,38
11/2
2-12
60.000
32.000
70.000
2.000
51.000
42.000
0.79225
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表