目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
SCHU EO-3 - Protection cap
Parker
EO-3®
Fitting components
Powered by
CAD模型選擇
{parker/eo3/01verschraubungseinzelteil/schu_schutzkappe.prj},{NB=EO-3 Schutzkappe SCHU15-16P3X(15 / 16)},{IDNR=},{ERMETO=SCHU15-16P3X},{INFO=PDF Link},{WERKSTOFF=PE-HD},{PN=420},{D=15 / 16},{D1=15},{D3=30.5},{T=M24x2},{NDM=24.0000},{P=2.0},{KDM=21.5460},{L2=14},{L=14.0},{HIDE=1},{WEIGHT=0.00400},{ERMETO2=SCHU15-16P3X}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
PN
Pressure
[bar]
D
Tube O.D.
[mm]
D3
Diameter
[mm]
T
Thread
ⁿ/ₐ
L2
Length
[mm]
WEIGHT
Weight
[kg]
EO-3 Protection cap SCHU0...
SCHU06P3X
HDPE
420
6
16.0
7/16-20UNF
9.5
0.00070
EO-3 Protection cap SCHU0...
SCHU08P3X
HDPE
420
8
19.5
M14x1,5
9.5
0.00100
EO-3 Protection cap SCHU1...
SCHU10P3X
HDPE
420
10
21.0
M16x1,5
9.5
0.00140
EO-3 Protection cap SCHU1...
SCHU12P3X
HDPE
420
12
24.5
M18x1,5
10.5
0.00165
EO-3 Protection cap SCHU1...
SCHU15-16P3X
HDPE
420
15 / 16
30.5
M24x2
14
0.00400
EO-3 Protection cap SCHU1...
SCHU18P3X
HDPE
420
18
32.0
M26x1,5
14
0.00420
EO-3 Protection cap SCHU2...
SCHU20-22P3X
HDPE
420
20 / 22
35.0
M30x2
16 / 12
0.00450
EO-3 Protection cap SCHU2...
SCHU25-28P3X
HDPE
420
25 / 28
43.5
M36x2
18 / 14
0.00700
EO-3 Protection cap SCHU3...
SCHU30P3X
HDPE
420
30
51.5
M42x2
20
0.00900
EO-3 Protection cap SCHU3...
SCHU35P3X
HDPE
250
35
51.5
M45x2
16
0.01030
EO-3 Protection cap SCHU3...
SCHU38-42P3X
HDPE
420
38 / 42
58.5
M52x2
22 / 18
0.01120
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表