目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
Type 14M - HTD Timing Belt pulleys for Taper-Bushings
Optibelt
Metal Products
Timing Belt Pulleys
ZRS HTD Timing Belt Pulleys for Taper-Bushings
Powered by
CAD模型選擇
{optibelt/metall/zahnscheiben/zrs_htd_fuer_taperbuchsen/tb_14m.prj},{NB=TB 28 14M 40-2012},{BEZ=TB 28 14M 40},{ANR=1760702},{GTIN=4014486238853},{ZAE=28},{AUSFNR=4F},{ABSN=2},{TBS=2.5},{BW=40.00},{PD=124.78},{PDHELP=124.78},{OD=122.12},{ODHELP=122.12},{FD=128},{F=54},{K=11.0},{L=32},{M=11.0},{N=0},{J=94},{TB=2012},{DBMAX=50},{AUSF=Vollscheibe},{MATERIAL=Stahl},{MATBS=Stahl},{GEWICHT=2.00},{OF=Brüniert},{WG=Ungewuchtet},{QS=nach ISO 254},{HT=6},{D14=66},{D4=70},{D3=67},{D2=123},{H1=6},{NDMS1=11.113},{KDMS1=8.790},{S2=11.500},{S3=9.100},{S4=0.000},{T1=32.000},{T2=25.000},{T3=0.000},{T4=20.000},{E1=95.000},{E2=95.000},{ORDER=1},{HTD=14},{EXTEND=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
ZAE
Number of Teeth
ⁿ/ₐ
AUSFNR
Type ID
ⁿ/ₐ
ABSN
Number of Flanges
ⁿ/ₐ
BW
Belt Width
[mm]
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
FD
Flange Diameter
[mm]
F
Face Width
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
J
[mm]
TB
Taper-Bushing
ⁿ/ₐ
DBMAX
max. Bore Diameter TB Metric
[mm]
AUSF
Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
MATBS
Material Flange
ⁿ/ₐ
GEWICHT
Weight without TB
[kg]
OF
Surface Treatment
ⁿ/ₐ
WG
Balancing Grade
ⁿ/ₐ
QS
Quality Standard
ⁿ/ₐ
TB 28 14M 40-2012
TB 28 14M 40
1760702
4014486238853
28
4F
2
40.00
124.78
122.12
128
54
11.0
32
11.0
0
94
2012
50
Solid pulley
Steel
Steel
2.00
Black Oxide
Not Balanced
acc. to ISO 254
TB 29 14M 40-2012
TB 29 14M 40
1774399
4014486238891
29
4F
2
40.00
129.23
126.57
138
54
11.0
32
11.0
0
98
2012
50
Solid pulley
Steel
Steel
2.38
Black Oxide
Not Balanced
acc. to ISO 254
TB 30 14M 40-2012
TB 30 14M 40
1508999
4014486238938
30
4F
2
40.00
133.69
130.99
138
54
11.0
32
11.0
0
98
2012
50
Solid pulley
Steel
Steel
2.65
Black Oxide
Not Balanced
acc. to ISO 254
TB 32 14M 40-2012
TB 32 14M 40
1729725
4014486238976
32
4F
2
40.00
142.60
139.88
154
54
11.0
32
11.0
0
108
2012
50
Solid pulley
Steel
Steel
3.40
Black Oxide
Not Balanced
acc. to ISO 254
TB 34 14M 40-2517
TB 34 14M 40
1756472
4014486239010
34
4F
2
40.00
151.52
148.79
160
54
4.5
45
4.5
0
110
2517
65
Solid pulley
Steel
Steel
3.87
Black Oxide
Not Balanced
acc. to ISO 254
TB 36 14M 40-2517
TB 36 14M 40
1567577
4014486239058
36
4F
2
40.00
160.43
157.68
168
54
4.5
45
4.5
0
120
2517
65
Solid pulley
Steel
Steel
4.80
Black Oxide
Not Balanced
acc. to ISO 254
TB 38 14M 40-2517
TB 38 14M 40
1513777
4014486239096
38
4F
2
40.00
169.34
166.60
183
54
4.5
45
4.5
0
130
2517
65
Solid pulley
Steel
Steel
5.40
Black Oxide
Not Balanced
acc. to ISO 254
TB 40 14M 40-2517
TB 40 14M 40
1710783
4014486239140
40
4F
2
40.00
178.25
175.49
188
54
4.5
45
4.5
0
138
2517
65
Solid pulley
Steel
Steel
6.00
Black Oxide
Not Balanced
acc. to ISO 254
TB 44 14M 40-3020
TB 44 14M 40
1570976
4014486239195
44
4F
2
40.00
196.08
193.28
211
54
1.5
51
1.5
0
155
3020
80
Solid pulley
Steel
Steel
7.80
Black Oxide
Not Balanced
acc. to ISO 254
TB 48 14M 40-3020
TB 48 14M 40
1721137
4014486239249
48
4F
2
40.00
213.90
211.11
226
54
1.5
51
1.5
0
170
3020
80
Solid pulley
Steel
Steel
9.40
Black Oxide
Not Balanced
acc. to ISO 254
TB 56 14M 40-3020
TB 56 14M 40
1678467
4014486239294
56
9WF
2
40.00
249.55
246.76
256
54
1.5
51
1.5
170
208
3020
80
Plate pulley
Steel
Steel
10.80
Black Oxide
Not Balanced
acc. to ISO 254
TB 64 14M 40-3020
TB 64 14M 40
1736078
4014486239348
64
9WF
2
40.00
285.21
282.41
296
54
1.5
51
1.5
170
240
3020
80
Plate pulley
EN-GJL 200 - DIN EN 1561
Steel
13.40
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 72 14M 40-3020
TB 72 14M 40
1568189
4014486239393
72
9W
0
40.00
320.86
318.06
0
54
1.5
51
1.5
170
280
3020
80
Plate pulley
EN-GJL 200 - DIN EN 1561
-
15.20
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 80 14M 40-3020
TB 80 14M 40
1565801
4014486239447
80
9A
0
40.00
356.51
353.71
0
54
1.5
51
1.5
170
315
3020
80
Spoked pulley
EN-GJL 200 - DIN EN 1561
-
16.00
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 90 14M 40-3020
TB 90 14M 40
1554130
4014486239492
90
9A
0
40.00
401.07
398.28
0
54
1.5
51
1.5
170
360
3020
80
Spoked pulley
EN-GJL 200 - DIN EN 1561
-
17.80
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 112 14M 40-3020
TB 112 14M 40
1549743
4014486239546
112
9A
0
40.00
499.11
496.32
0
54
1.5
51
1.5
170
457
3020
80
Spoked pulley
EN-GJL 200 - DIN EN 1561
-
25.60
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 144 14M 40-3020
TB 144 14M 40
1636589
4014486239591
144
9A
0
40.00
641.71
638.92
0
54
1.5
51
1.5
170
600
3020
80
Spoked pulley
EN-GJL 200 - DIN EN 1561
-
32.00
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 168 14M 40-3020
TB 168 14M 40
1797883
4014486239645
168
9A
0
40.00
748.66
745.87
0
54
1.5
51
1.5
170
706
3020
80
Spoked pulley
EN-GJL 200 - DIN EN 1561
-
44.00
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 192 14M 40-3020
TB 192 14M 40
1788743
4014486239690
192
9A
0
40.00
855.62
852.82
0
54
1.5
51
1.5
190
813
3020
80
Spoked pulley
EN-GJL 200 - DIN EN 1561
-
49.00
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 216 14M 40-3020
TB 216 14M 40
1761394
4014486239744
216
9A
0
40.00
962.57
959.77
0
54
1.5
51
1.5
190
920
3020
80
Spoked pulley
EN-GJL 200 - DIN EN 1561
-
55.00
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 28 14M 55-2012
TB 28 14M 55
1523680
4014486238860
28
4F
2
55.00
124.78
122.12
128
70
19.0
32
19.0
0
94
2012
50
Solid pulley
Steel
Steel
2.20
Black Oxide
Not Balanced
acc. to ISO 254
TB 29 14M 55-2012
TB 29 14M 55
1518454
4014486238907
29
4F
2
55.00
129.23
126.57
138
70
19.0
32
19.0
0
100
2012
50
Solid pulley
Steel
Steel
2.74
Black Oxide
Not Balanced
acc. to ISO 254
TB 30 14M 55-2517
TB 30 14M 55
1565395
4014486238945
30
4F
2
55.00
133.69
130.99
138
70
12.5
45
12.5
0
100
2517
65
Solid pulley
Steel
Steel
2.70
Black Oxide
Not Balanced
acc. to ISO 254
TB 32 14M 55-2517
TB 32 14M 55
1799794
4014486238983
32
4F
2
55.00
142.60
139.88
154
70
12.5
45
12.5
0
108
2517
65
Solid pulley
Steel
Steel
3.66
Black Oxide
Not Balanced
acc. to ISO 254
TB 34 14M 55-2517
TB 34 14M 55
1600847
4014486239027
34
4F
2
55.00
151.52
148.79
160
70
12.5
45
12.5
0
110
2517
65
Solid pulley
Steel
Steel
4.55
Black Oxide
Not Balanced
acc. to ISO 254
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表