目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
Type BF
Optibelt
Metal Products
Taper-Hubs
Bolt on Hubs
Powered by
CAD模型選擇
{optibelt/metall/taper_naben/anschraubnaben/typ_bf.prj},{NB=BF 12},{BEZ=BF 12},{ANR=1110660},{GTIN=4044978626530},{TB=1210},{OD=120},{DTK=100},{DA2=80},{DK=75},{GB=25},{BST=5.5},{Z=2.5},{H=10},{DB=7.5},{AB=6},{DBMAX=32},{MATERIAL=EN-GJL 200 - DIN EN 1561},{GEWICHT=1.50},{OF=Phosphatiert},{WG=Ungewuchtet},{QS=nach ISO 254},{R1=1},{F1=0,5x45°},{F1H1=0.5},{F1H2=45},{F2=1x45°},{F2H1=1},{F2H2=45},{W1=60},{W2=15}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
TB
Taper-Bushing
ⁿ/ₐ
OD
Outside diameter
[mm]
DTK
[mm]
DA2
[mm]
DK
[mm]
GB
Width over all
[mm]
BST
Mounting Web Thickness
[mm]
H
[mm]
DB
Bore Diameter
[mm]
AB
Number of Bores
[mm]
DBMAX
max. Bore Diameter TB Metric
[mm]
MATERIAL
Material
ⁿ/ₐ
GEWICHT
Weight without TB
[kg]
OF
Surface Treatment
ⁿ/ₐ
WG
Balancing Grade
ⁿ/ₐ
BF 12
BF 12
1110660
4044978626530
1210
120
100
80
75
25
5.5
10
7.5
6
32
EN-GJL 200 - DIN EN 1561
1.50
Phosphated
Not Balanced
BF 16
BF 16
1085040
4044978553713
1610
130
110
90
85
25
6.5
10
7.5
6
42
EN-GJL 200 - DIN EN 1561
3.00
Phosphated
Not Balanced
BF 20
BF 20
1085041
4044978553720
2012
145
125
100
95
32
8.5
13
9.5
6
50
EN-GJL 200 - DIN EN 1561
4.50
Phosphated
Not Balanced
BF 25
BF 25
1061038
4044978355812
2517
185
155
130
119
45
11.5
20
11.5
8
65
EN-GJL 200 - DIN EN 1561
7.60
Phosphated
Not Balanced
BF 30
BF 30
1099205
4044978626509
3020
220
190
165
147
51
11.5
20
13.5
8
75
EN-GJL 200 - DIN EN 1561
16.60
Phosphated
Not Balanced
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表