您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
SPC
Optibelt
Drive Belts
Premium V-Belts
BLUE POWER
Powered by
CAD模型選擇
{optibelt/belts/premium_keilriemen/blue_power/spc.prj},{NB=SPC 2000 BP},{BEZ=SPC 2000 BP},{PROF=SPC},{ANR=1708602},{GTIN=4014486382914},{BL=2000},{NLD=Ld},{LTOL=± 8},{LM=DIN 7753 Teil 1 / ISO 4183},{SETTOL=4},{TW=21.5},{HS=18},{FA=38},{TWTOL=± 1,1},{HSTOL=-0,6 bis +1,3},{FATOL=± 2},{MPD=280},{GW=Schrägschussgewebe},{MATERIALK=Chloropren-Mischung mit quer gerichteten Fasern},{MATERIALC=Aramid},{METGEW=0.389},{SETCON=Nein},{ANST=Ja},{TEMPB=-30°C bis +100°C},{MAINFREE=Nein},{TP=Rückenrollentauglich, Staubgeschützt, Ölbeständig},{AC=8},{DC=2.0},{CTC=2.3},{DCM=3.8},{HTC=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
PROF
Profile
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
BL
Belt Length
[mm]
NLD
Nominal Lenght Designation
ⁿ/ₐ
LTOL
Length Tolerance
[mm]
LM
Length Measurement Condition
ⁿ/ₐ
SETTOL
Set Tolerance
[mm]
TW
Top Width
[mm]
HS
Belt Height
[mm]
FA
Full Flank Angle
[°]
TWTOL
Tolerance Top Width
[mm]
HSTOL
Tolerance Belt Height
[mm]
FATOL
Full Flank Angle Tolerance
[°]
MPD
min. Pulley Diameter
[mm]
GW
Fabric
ⁿ/ₐ
MATERIALK
Material V-Belt
ⁿ/ₐ
MATERIALC
Material Tension Cord
ⁿ/ₐ
METGEW
Weight per Meter
[kg/m]
SETCON
Setconstant
ⁿ/ₐ
ANST
Antistatic accord. to ISO 1813
ⁿ/ₐ
TEMPB
Temperature Resistance
ⁿ/ₐ
MAINFREE
Maintenance Free
ⁿ/ₐ
TP
Technical Properties
ⁿ/ₐ
SPC 2000 BP
SPC 2000 BP
SPC
1708602
4014486382914
2000
Ld
± 8
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.389
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
SPC 2120 BP
SPC 2120 BP
SPC
1602829
4014486382921
2120
Ld
± 8
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.389
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
SPC 2240 BP
SPC 2240 BP
SPC
1779947
4014486382938
2240
Ld
± 8
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.389
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
SPC 2360 BP
SPC 2360 BP
SPC
1871108
4014486382945
2360
Ld
± 8
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.389
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
SPC 2500 BP
SPC 2500 BP
SPC
1669762
4014486382952
2500
Ld
± 8
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.389
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
SPC 2650 BP
SPC 2650 BP
SPC
1864192
4014486382969
2650
Ld
± 8
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.389
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
SPC 2800 BP
SPC 2800 BP
SPC
1626942
4014486382976
2800
Ld
± 8
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.389
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
SPC 3000 BP
SPC 3000 BP
SPC
1563281
4014486382983
3000
Ld
± 8
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.389
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
SPC 3150 BP
SPC 3150 BP
SPC
1532511
4014486382990
3150
Ld
± 8
DIN 7753 part 1 / ISO 418...
4
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.389
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
SPC 3350 BP
SPC 3350 BP
SPC
1652418
4014486383003
3350
Ld
± 8
DIN 7753 part 1 / ISO 418...
6
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.389
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
SPC 3550 BP
SPC 3550 BP
SPC
1599897
4014486383010
3550
Ld
± 8
DIN 7753 part 1 / ISO 418...
6
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.389
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
SPC 3750 BP
SPC 3750 BP
SPC
1597080
4014486383027
3750
Ld
± 8
DIN 7753 part 1 / ISO 418...
6
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.389
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
SPC 4000 BP
SPC 4000 BP
SPC
1764912
4014486383034
4000
Ld
± 8
DIN 7753 part 1 / ISO 418...
6
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.389
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
SPC 4250 BP
SPC 4250 BP
SPC
1683273
4014486383041
4250
Ld
± 8
DIN 7753 part 1 / ISO 418...
6
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.389
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
SPC 4500 BP
SPC 4500 BP
SPC
1693047
4014486383058
4500
Ld
± 8
DIN 7753 part 1 / ISO 418...
6
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.389
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
SPC 4750 BP
SPC 4750 BP
SPC
1578285
4014486383065
4750
Ld
± 8
DIN 7753 part 1 / ISO 418...
6
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.389
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
SPC 5000 BP
SPC 5000 BP
SPC
1630633
4014486383072
5000
Ld
± 8
DIN 7753 part 1 / ISO 418...
6
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.389
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
SPC 5300 BP
SPC 5300 BP
SPC
1659226
4014486383089
5300
Ld
± 12
DIN 7753 part 1 / ISO 418...
10
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.389
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
SPC 5600 BP
SPC 5600 BP
SPC
1640302
4014486383096
5600
Ld
± 12
DIN 7753 part 1 / ISO 418...
10
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.389
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
SPC 6000 BP
SPC 6000 BP
SPC
1567004
4014486383102
6000
Ld
± 12
DIN 7753 part 1 / ISO 418...
10
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.389
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
SPC 6300 BP
SPC 6300 BP
SPC
1762646
4014486383119
6300
Ld
± 12
DIN 7753 part 1 / ISO 418...
10
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.389
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
SPC 6700 BP
SPC 6700 BP
SPC
1745685
4014486383126
6700
Ld
± 12
DIN 7753 part 1 / ISO 418...
10
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.389
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
SPC 7100 BP
SPC 7100 BP
SPC
1785998
4014486383133
7100
Ld
± 12
DIN 7753 part 1 / ISO 418...
10
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.389
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
SPC 7500 BP
SPC 7500 BP
SPC
1622477
4014486383140
7500
Ld
± 12
DIN 7753 part 1 / ISO 418...
10
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.389
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
SPC 8000 BP
SPC 8000 BP
SPC
1504098
4014486383157
8000
Ld
± 12
DIN 7753 part 1 / ISO 418...
10
21.5
18
38
± 1,1
-0,6 to +1,3
± 2
280
Bias Weave Fabric
CR Compound with Transver...
Aramid
0.389
No
Yes
-30°C to +100°C
No
Suitable for Backidler, D...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表