目錄: Omal
Created: 28.03.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Omal
SRNV - Alluminium spring return with integrated handwheel
Omal
Actuator
Pneumatic
Aluminium pneumatic actuators
Aluminium spring return "SR" with integrated handwheel
Powered by
CAD模型選擇
{omal/actuators/pneumatic/in_alluminio/srnv/srnv_actuator.prj},{NB=SRNV0030402S},{TYPE=Alluminium spring return with integrated handwheel},{TYPEX=SRNV},{SIZE=30},{AI=F05/F07}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TYPE
Actuator family
ⁿ/ₐ
TYPEX
ⁿ/ₐ
TRQ
Torque at 5,6 bar
[Nm]
ROT
Rotation
ⁿ/ₐ
SRNV0030402S
Alluminium spring return ...
SRNV
30 Nm
-1°/+91°
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表