目錄: Omal
Created: 28.03.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Omal
KPFE ATEX - KPFE ATEX Electropneumatic positioner 4-20mA
Omal
Actuator
Pneumatic
Accessories
Positioners
Powered by
CAD模型選擇
{omal/actuators/pneumatic/accessories/positioners/kpf_e_y_atex_asmtab.prj},{NB=KPFEEI4AC3000-1YX},{MODEL=KPFE},{ESE=E},{CP=Intrinsic safety Ex ia IIC T4},{SR=0°-90°},{SC=4-20 mA},{IND=Internal indicator with window for viewing},{MNM=N°1 for control pressures and N°2 for use},{C=1/4\" NPT},{TFC=0},{SCA=1},{FBS=0},{RS=None},{CER=II 2G Eexia/ib IIB/IIC T4/T6},{PPATH=kpf_e_y_asmtpl.prj},{ATEX=YX}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MODEL
Model
ⁿ/ₐ
SR
Direction of rotation
ⁿ/ₐ
SC
Control signal
ⁿ/ₐ
MNM
Manometers
ⁿ/ₐ
C
Pneumatic connections
ⁿ/ₐ
RS
Return signal
ⁿ/ₐ
CER
Certification
ⁿ/ₐ
ATEX
ⁿ/ₐ
KPFEEI4AC3000-1YX
KPFE
0°-90°
4-20 mA
N°1 for control pressures...
1/4" NPT
None
II 2G Eexia/ib IIB/IIC T4...
YX
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表