RNA48,RNA49,RNA59,RNA69,NK (No Inner Ring)
NTN Corporation
Needle Roller Bearings
Needle Roller solid bearings
Powered by
CAD模型選擇
{ntn/needle_roler_bearings/needle_roller_solid_bearings/needle_roller_solid_bearings_nir_asmtab.prj},{NB=RNA5910},{ORDER=RNA5910},{FW=58},{D=72},{C=30},{R=0.60},{CR=58000},{COR=110000},{CU=13400},{CRF=5950},{CORF=11200},{LSG=4700},{LSO=7000},{MASS=0.2890},{RT=4.20},{RL=21.0},{R1=1.405},{HL=1.310},{PPATH=../parts/needle_roller_solid_bearings_nir_amstpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
FW
Inside Diameter
[mm]
D
Outside Diameter
[mm]
C
Width
[mm]
R
Radius
[mm]
CR
Basic load ratings
[N]
COR
Basic Static Load Rating
[N]
CU
Fatigue load limit
[N]
LSG
Limiting speeds(Grease)
[min^-1]
LSO
Limiting speeds(Oil)
[min^-1]
MASS
mass
[kg]
NK5/10T2
NK5/10T2
5
10
10
0.15
2640
2190
267
27000
40000
0.0031
NK5/12T2
NK5/12T2
5
10
12
0.15
2720
2250
275
27000
40000
0.0037
NK6/10T2
NK6/10T2
6
12
10
0.15
2660
2280
278
25000
37000
0.0047
NK6/12T2
NK6/12T2
6
12
12
0.15
3400
3150
380
25000
37000
0.0057
RNA495T2
RNA495T2
7
13
10
0.15
2670
2350
286
23000
34000
0.0055
NK7/10T2
NK7/10T2
7
14
10
0.30
2670
2350
286
23000
34000
0.0069
NK7/12T2
NK7/12T2
7
14
12
0.30
3400
3200
390
23000
34000
0.0082
RNA496T2T
RNA496T2T
8
15
10
0.15
3150
3000
365
21000
32000
0.0073
NK8/12T2
NK8/12T2
8
15
12
0.30
4000
4100
500
21000
32000
0.0087
NK8/16
NK8/16
8
15
16
0.30
4850
5200
635
21000
32000
0.0120
NK9/12T2
NK9/12T2
9
16
12
0.30
4550
5000
615
20000
30000
0.0100
NK9/16T2
NK9/16T2
9
16
16
0.30
5500
6400
780
20000
30000
0.0130
RNA497
RNA497
9
17
10
0.15
3600
3650
445
20000
30000
0.0095
NK10/12T2
NK10/12T2
10
17
12
0.30
4550
5100
620
19000
28000
0.0100
8E-NK10/16CT
8E-NK10/16CT
10
17
16
0.30
5450
6450
790
19000
28000
0.0130
RNA498CT
RNA498CT
10
19
11
0.15
5250
5150
630
19000
28000
0.0130
NK12/12
NK12/12
12
19
12
0.30
5000
6100
740
17000
26000
0.0130
NK12/16
NK12/16
12
19
16
0.30
6000
7700
940
17000
26000
0.0160
RNA499
RNA499
12
20
11
0.30
4850
4900
600
17000
26000
0.0130
RNA4900R
RNA4900R
14
22
13
0.30
8600
9200
1120
16000
24000
0.0170
NK14/16RCT
NK14/16RCT
14
22
16
0.30
10300
11500
1400
16000
24000
0.0210
NK14/20R
NK14/20R
14
22
20
0.30
13000
15600
1900
16000
24000
0.0260
NK15/16R
NK15/16R
15
23
16
0.30
10900
12700
1550
15000
23000
0.0220
NK15/20R
NK15/20R
15
23
20
0.30
13800
17200
2100
15000
23000
0.0270
RNA4901R
RNA4901R
16
24
13
0.30
9550
10900
1330
15000
23000
0.0170
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表