BK,BK..ZWD (Close-end)
NTN Corporation
Needle Roller Bearings
Needle Roller shell bearings
Powered by
CAD模型選擇
{ntn/needle_roler_bearings/needle_roller_shell_bearings/needle_roller_shell_bearings_close_ended_asmtab.prj},{NB=BK2016},{ORDER=BK2016},{FW=20},{D=26.0},{C=16},{C1=2.7},{CR=13000},{COR=20100},{CU=2450},{CRF=1320},{CORF=2050},{LSG=8000},{LSO=12000},{MASS=0.022},{IT=IR17x20x16.5},{RT=2.4},{VER=1},{PPATH=../needle_roller_shell_bearings_close_ended_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
FW
Inside Diameter
[mm]
D
Outside Diameter
[mm]
C
Width
[mm]
C1
width
[mm]
CR
Basic load ratings
[N]
COR
Basic Static Load Rating
[N]
CU
Fatigue load limit
[N]
LSG
Limiting speeds(Grease)
[min^-1]
LSO
Limiting speeds(Oil)
[min^-1]
MASS
mass
[kg]
IT
Applicable Inner Ring
ⁿ/ₐ
BK0306T2
BK0306T2
3
6.5
6
0.8
925
565
69
33000
50000
0.0007
-
BK0408T2
BK0408T2
4
8.0
8
1.6
1770
1270
155
30000
45000
0.0018
-
BK0509
BK0509
5
9.0
9
1.6
2450
1990
243
27000
40000
0.0021
-
BK0609T2
BK0609T2
6
10.0
9
1.6
2660
2280
278
25000
37000
0.0024
-
BK0709CT
BK0709CT
7
11.0
9
1.6
3150
2930
355
23000
34000
0.0027
-
BK0810CT
BK0810CT
8
12.0
10
1.6
3850
3950
480
20000
30000
0.0034
IR5x8x12
BK0910CT
BK0910CT
9
13.0
10
1.6
4300
4650
570
18000
27000
0.0039
IR6x9x12
BK0912CT
BK0912CT
9
13.0
12
1.6
5400
6250
765
18000
27000
0.0045
IR6x9x12
BK1010
BK1010
10
14.0
10
1.6
4500
5100
620
16000
24000
0.0042
IR7x10x10.5
BK1012
BK1012
10
14.0
12
1.6
5900
7250
880
16000
24000
0.005
IR7x10x16
BK1015CT
BK1015CT
10
14.0
15
1.6
7250
9400
1140
16000
24000
0.0062
IR7x10x16
BK1210
BK1210
12
16.0
10
1.6
5050
6250
760
13000
20000
0.0052
IR8x12x10.5
BK1212
BK1212
12
18.0
12
2.7
6600
7300
890
13000
20000
0.01
IR8x12x12.5
BK1312
BK1312
13
19.0
12
2.7
6950
7900
965
12000
18000
0.011
IR10x13x12.5
BK1412
BK1412
14
20.0
12
2.7
7200
8500
1040
11000
17000
0.012
IR10x14x13
BK1416CT
BK1416CT
14
20.0
16
2.7
10300
13400
1640
11000
17000
0.016
-
BK1512
BK1512
15
21.0
12
2.7
7500
9100
1110
11000
16000
0.013
IR12x15x12.5
BK1516
BK1516
15
21.0
16
2.7
10700
14400
1750
11000
16000
0.017
IR12x15x16.5
BK1522ZWD
BK1522ZWD
15
21.0
22
2.7
12900
18200
2220
11000
16000
0.022
IR12x15x22.5
BK1612
BK1612
16
22.0
12
2.7
7750
9700
1180
10000
15000
0.014
IR12x16x13
BK1616
BK1616
16
22.0
16
2.7
11100
15300
1870
10000
15000
0.018
IR12x16x20
BK1622ZWD
BK1622ZWD
16
22.0
22
2.7
13300
19400
2370
10000
15000
0.023
-
BK1712CT
BK1712CT
17
23.0
12
2.7
8050
10300
1260
9500
14000
0.015
-
BK1812
BK1812
18
24.0
12
2.7
8300
10900
1330
8500
13000
0.015
IR15x18x12.5
BK1816
BK1816
18
24.0
16
2.7
11800
17300
2110
8500
13000
0.02
IR15x18x16.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表