Cover with Rubber seal
NTN Corporation
Bearing Units
UKFC Flange Cartridge Units with adapter mounted
Powered by
CAD模型選擇
{ntn/bearing_units/ukfc_flange_catridge_uwam/s_ukfc_asmtab.prj},{NB=S-UKFC208D1;H2308X(35,D1)},{SD=35},{GN=D1},{L=145},{J=120},{J1=84.9},{A2=11},{N=14},{A3=10},{A1=26},{A=36},{H3=100},{A4=62.0},{F=46},{B1=46},{FB=M12},{GNP=GA-1/4-28UNF},{NNB=UK208D1;H2308X},{NNBX=;H2308X},{BLR=29,1},{BSLR=17,8},{CBLR=2970},{CBSLR=1820},{MASS=2.2},{UNX=S-UKFC208},{PPATH=s_ukfc_asmtpl.prj},{T=1.0},{BETA=75},{ALFA=15},{K2=43.00},{K1=20.5},{G=53},{D2=58},{SB=6},{B=31},{D4=553.0},{A0=46.5},{B2=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
SD
Shaft Diameter
[mm]
UN
Unit Number
ⁿ/ₐ
L
Dimension
[mm]
J
Dimension
[mm]
J1
Dimension
[mm]
A2
Dimension
[mm]
N
Dimension
[mm]
A3
Dimension
[mm]
A1
Dimension
[mm]
A
Dimension
[mm]
H3
Dimension
[mm]
A4
Dimension
[mm]
F
minimum
[mm]
B1
Dimension
[mm]
FB
Fixed bolt
ⁿ/ₐ
GNP
Grease nipple (with grease nipple)
ⁿ/ₐ
NNB
Nominal number of bearing
ⁿ/ₐ
BLR
Cr Basic load rating
[kN]
BSLR
Cor Basic static load rating
[kN]
CBLR
Cr Basic load rating
[kgf]
CBSLR
Cor Basic static load rating
[kgf]
MASS
Mass
[kg]
S-UKFC205D1;H2305X
20
S-UKFC205D1;H2305X
115
90
63.6
10
12
6
21
27
70
44.5
30
35
M10
GA-1/4-28UNF
UK205D1;H2305X
14
7,85
1430
800
1.1
S-UKFC206D1;H2306X
25
S-UKFC206D1;H2306X
125
100
70.7
10
12
8
23
31
80
49.0
36
38
M10
GA-1/4-28UNF
UK206D1;H2306X
19,5
11,3
1980
1150
1.4
S-UKFC207D1;H2307X
30
S-UKFC207D1;H2307X
135
110
77.8
11
14
8
26
34
90
55.0
40
43
M12
GA-1/4-28UNF
UK207D1;H2307X
25,7
15,3
2620
1560
1.8
S-UKFC208D1;H2308X
35
S-UKFC208D1;H2308X
145
120
84.9
11
14
10
26
36
100
62.0
46
46
M12
GA-1/4-28UNF
UK208D1;H2308X
29,1
17,8
2970
1820
2.2
S-UKFC209D1;H2309X
40
S-UKFC209D1;H2309X
160
132
93.3
10
16
12
26
38
105
63.0
52
50
M14
GA-1/4-28UNF
UK209D1;H2309X
32,5
20,4
3350
2080
2.9
S-UKFC210D1;H2310X
45
S-UKFC210D1;H2310X
165
138
97.6
10
16
12
28
40
110
65.5
57
55
M14
GA-PF1/8
UK210D1;H2310X
35
23,2
3600
2370
3.3
S-UKFC211D1;H2311X
50
S-UKFC211D1;H2311X
185
150
106.1
13
19
12
31
43
125
71.0
64
59
M16
GA-PF1/8
UK211D1;H2311X
43,5
29,2
4450
2980
4.4
S-UKFC212D1;H2312X
55
S-UKFC212D1;H2312X
195
160
113.1
17
19
12
36
48
135
80.0
69
62
M16
GA-PF1/8
UK212D1;H2312X
52,5
36
5350
3700
5.2
S-UKFC213D1;H2313X
60
S-UKFC213D1;H2313X
205
170
120.2
16
19
14
36
50
145
83.5
74
65
M16
GA-PF1/8
UK213D1;H2313X
57,5
40
5850
4100
6.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表