Casting closed cover
NTN Corporation
Bearing Units
UCT Take-up Units
Powered by
CAD模型選擇
{ntn/bearing_units/uct_take_up_units/cm_uct_tuu_asmtab.prj},{NB=CM-UCT311D1(55,D1)},{SD=55},{GN=D1},{PPATH=cm_uct_tuu_asmtpl.prj},{N1=29},{L2=23},{H2=105},{N2=66},{N=39},{L3=115},{A1=22},{H1=150},{H=163},{L4=211.0},{A2=44},{A=66},{R=80},{L1=127},{B=66.0},{S=25.0},{G=12.0},{SS=M12x1.5},{A5=125},{GNP=GB-PF1/8},{NNB=UC311D1},{UNX=CM-UCT311},{BLR=79.5},{BSLR=45.00},{CU=3.500},{CBLR=7300},{CBSLR=4600},{MASS=8.5},{T=4},{T1=45.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SD
Shaft Diameter
[mm]
UN
Unit Number
ⁿ/ₐ
N1
Dimension
[mm]
L2
Dimension
[mm]
H2
Dimension
[mm]
N2
Dimension
[mm]
N
Dimension
[mm]
L3
Dimension
[mm]
A1
Dimension
[mm]
H1
Dimension
[mm]
H
Dimension
[mm]
L4
Dimension
[mm]
A2
Dimension
[mm]
A
Dimension
[mm]
R
Dimension
[mm]
L1
Dimension
[mm]
B
Dimension
[mm]
S
Dimension
[mm]
A5
Dimension
[mm]
NNB
Nominal number of bearing
ⁿ/ₐ
BLR
Cr Basic load rating
[kN]
BSLR
Cor Basic static load rating
[kgf]
CU
Fatigue load limit
[kN]
MASS
Mass
[kg]
CM-UCT201D1
12
CM-UCT201D1
16
12
51
32
19
51
12
76
89
97.0
21
32
33
61
31.0
12.7
62
UC201D1
14.2
6.65
0.505
1.1
CM-UCT202D1
15
CM-UCT202D1
16
12
51
32
19
51
12
76
89
97.0
21
32
33
61
31.0
12.7
62
UC202D1
14.2
6.65
0.505
1.0
CM-UCT203D1
17
CM-UCT203D1
16
12
51
32
19
51
12
76
89
97.0
21
32
33
61
31.0
12.7
62
UC203D1
14.2
6.65
0.505
1.0
CM-UCT204D1
20
CM-UCT204D1
16
12
51
32
19
51
12
76
89
97.0
21
32
33
61
31.0
12.7
62
UC204D1
14.2
6.65
0.505
1.0
CM-UCT205D1
25
CM-UCT205D1
16
12
51
32
19
51
12
76
89
100.5
24
32
35
62
34.1
14.3
70
UC205D1
15.5
7.85
0.550
1.1
CM-UCTX05D1
25
CM-UCTX05D1
16
12
56
37
22
57
12
89
102
113.5
28
37
43
70
38.1
15.9
75
UCX05D1
21.6
11.30
0.795
1.8
CM-UCT305D1
25
CM-UCT305D1
16
14
62
36
26
65
12
80
89
122.0
26
36
46
76
38.0
15.0
80
UC305D1
23.5
10.90
0.855
1.7
CM-UCT206D1
30
CM-UCT206D1
16
12
56
37
22
57
12
89
102
113.5
28
37
43
70
38.1
15.9
75
UC206D1
21.6
11.30
0.795
1.7
CM-UCTX06D1
30
CM-UCTX06D1
16
15
64
37
22
64
12
89
102
129.0
30
37
51
78
42.9
17.5
80
UCX06D1
28.4
15.30
1.090
2.3
CM-UCT306D1
30
CM-UCT306D1
18
16
70
41
28
74
16
90
100
139.0
28
41
52
85
43.0
17.0
85
UC306D1
29.5
15.00
1.140
2.4
CM-UCT207D1
35
CM-UCT207D1
16
15
64
37
22
64
12
89
102
129.0
30
37
51
78
42.9
17.5
80
UC207D1
28.4
15.30
1.090
2.1
CM-UCTX07D1
35
CM-UCTX07D1
19
17
83
49
29
83
16
102
114
144.0
36
49
56
88
49.2
19.0
90
UCX07D1
32.5
17.80
1.240
3.5
CM-UCT307D1
35
CM-UCT307D1
20
17
75
45
30
80
16
100
111
152.0
32
45
56
94
48.0
19.0
95
UC307D1
37.0
19.10
1.470
3.2
CM-UCT208D1
40
CM-UCT208D1
19
18
83
49
29
83
16
102
114
144.0
33
49
56
88
49.2
19.0
90
UC208D1
32.5
17.80
1.240
3.1
CM-UCTX08D1
40
CM-UCTX08D1
19
17
83
49
29
83
16
102
117
144.5
36
49
57
87
49.2
19.0
95
UCX08D1
36.0
20.40
1.600
3.5
CM-UCT308D1
40
CM-UCT308D1
22
19
83
50
32
89
18
112
124
164.0
34
50
62
100
52.0
19.0
105
UC308D1
45.0
24.00
1.830
4.2
CM-UCT209D1
45
CM-UCT209D1
19
18
83
49
29
83
16
102
117
145.5
35
49
57
88
49.2
19.0
95
UC209D1
36.0
20.40
1.600
3.2
CM-UCTX09D1
45
CM-UCTX09D1
19
18
83
49
29
86
16
102
117
152.0
38
49
59
92
51.6
19.0
100
UCX09D1
39.0
23.20
1.820
3.7
CM-UCT309D1
45
CM-UCT309D1
24
20
90
55
34
97
18
125
138
181.0
38
55
68
110
57.0
22.0
110
UC309D1
58.5
32.00
2.500
5.5
CM-UCT210D1
50
CM-UCT210D1
19
18
83
49
29
86
16
102
117
152.0
37
49
59
92
51.6
19.0
100
UC210D1
39.0
23.20
1.820
3.6
CM-UCTX10D1
50
CM-UCTX10D1
25
21
102
64
35
95
22
130
146
171.5
42
64
65
106
55.6
22.2
100
UCX10D1
48.0
29.20
2.290
5.4
CM-UCT310D1
50
CM-UCT310D1
27
22
98
61
37
106
20
140
151
197.0
40
61
74
118
61.0
22.0
120
UC310D1
68.5
38.50
2.990
7.1
CM-UCT211D1
55
CM-UCT211D1
25
21
102
64
35
95
22
130
146
171.5
38
64
65
106
55.6
22.2
100
UC211D1
48.0
29.20
2.290
5.0
CM-UCTX11D1
55
CM-UCTX11D1
32
21
102
64
35
102
22
130
146
194.0
44
64
75
119
65.1
25.4
115
UCX11D1
58.0
36.00
2.830
6.7
CM-UCT311D1
55
CM-UCT311D1
29
23
105
66
39
115
22
150
163
211.0
44
66
80
127
66.0
25.0
125
UC311D1
79.5
45.00
3.500
8.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表