UCPE Pillow Blocks (TAG TILE series)
NTN Corporation
Bearing Units
TAG TILE Series
Powered by
CAD模型選擇
{ntn/bearing_units/tag_tile_series/ucpe_asmtab.prj},{NB=UCPE206D1},{SD=30},{GN=D1},{H=42.9},{L=155},{J=121},{A=36},{N=17},{N1=20},{H1=11},{H2=82},{L1=54},{B=38.1},{S=15.9},{G=5.0},{SS=M6x0.75},{FB=M14},{GNP=GA-1/4-28UNF},{NNB=UC206D1},{BLR=19.5},{BSLR=11.30},{CBLR=1980},{CBSLR=1150},{MASS=0.8},{X1=9},{X2=1.5},{X3=11},{X4=69},{X5=83},{X6=39.6},{X7=12},{X8=23},{X9=28},{X10=59.3},{X11=2.0},{X12=6.5},{X13=1.9},{LS=8},{DS1=3.3},{UNX=UCPE206},{PPATH=ucpe_pillow_blocks/ucpe_asmtpl.prj},{BS=3.0},{NDM=6},{D4=40.8},{DS=M6x0.75},{P=0.750}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
SD
Shaft Diameter
[mm]
UN
Unit Number
ⁿ/ₐ
H
Dimension
[mm]
L
Dimension
[mm]
J
Dimension
[mm]
A
Dimension
[mm]
N
Dimension
[mm]
N1
Dimension
[mm]
H1
Dimension
[mm]
H2
Dimension
[mm]
L1
Dimension
[mm]
B
Dimension
[mm]
S
Dimension
[mm]
G
Dimension
[mm]
SS
Set screw
ⁿ/ₐ
FB
Fixed bolt
ⁿ/ₐ
GNP
Grease nipple (with grease nipple)
ⁿ/ₐ
NNB
Nominal number of bearing
ⁿ/ₐ
BLR
Cr Basic load rating
[kN]
BSLR
Cor Basic static load rating
[kN]
CBLR
Cr Basic load rating
[kgf]
CBSLR
Cor Basic static load rating
[kgf]
MASS
Mass
[kg]
UCPE201D1
12
UCPE201D1
30.2
120
95
30
12
14
9
61
42
31.0
12.7
4.5
M5x0.8
M10
GA-1/4-28UNF
UC201D1
12.8
6.65
1310
680
0.5
UCPE202D1
15
UCPE202D1
30.2
120
95
30
12
14
9
61
42
31.0
12.7
4.5
M5x0.8
M10
GA-1/4-28UNF
UC202D1
12.8
6.65
1310
680
0.5
UCPE203D1
17
UCPE203D1
30.2
120
95
30
12
14
9
61
42
31.0
12.7
4.5
M5x0.8
M10
GA-1/4-28UNF
UC203D1
12.8
6.65
1310
680
0.5
UCPE204D1
20
UCPE204D1
33.3
120
95
30
12
14
9
64
42
31.0
12.7
4.5
M5x0.8
M10
GA-1/4-28UNF
UC204D1
12.8
6.65
1310
680
0.4
UCPE205D1
25
UCPE205D1
36.5
130
105
30
12
14
10
70
42
34.1
14.3
5.0
M5x0.8
M10
GA-1/4-28UNF
UC205D1
14.0
7.85
1430
800
0.5
UCPE206D1
30
UCPE206D1
42.9
155
121
36
17
20
11
82
54
38.1
15.9
5.0
M6x0.75
M14
GA-1/4-28UNF
UC206D1
19.5
11.30
1980
1150
0.8
UCPE207D1
35
UCPE207D1
47.6
161
127
38
17
20
12
92
54
42.9
17.5
6.0
M6x0.75
M14
GA-1/4-28UNF
UC207D1
25.7
15.30
2620
1560
1.1
UCPE208D1
40
UCPE208D1
49.2
171
137
40
17
20
12
98
52
49.2
19.0
8.0
M8x1
M14
GA-1/4-28UNF
UC208D1
29.1
17.80
2970
1820
1.3
UCPE209D1
45
UCPE209D1
54.0
180
146
40
17
20
13
105
60
49.2
19.0
8.0
M8x1
M14
GA-1/4-28UNF
UC209D1
32.5
20.40
3350
2080
1.5
UCPE210D1
50
UCPE210D1
57.2
195
159
45
19
22
14
114
65
51.6
19.0
9.0
M8x1
M16
GA-PF1/8
UC210D1
35.0
23.20
3600
2370
1.8
UCPE211D1
55
UCPE211D1
63.5
207
171
45
19
22
15
125
65
55.6
22.2
9.0
M8x1
M16
GA-PF1/8
UC211D1
43.5
29.20
4450
2980
2.4
UCPE212D1
60
UCPE212D1
69.8
220
184
55
19
22
17
137
70
65.1
25.4
10.0
M10x1.25
M16
GA-PF1/8
UC212D1
52.5
36.00
5350
3700
3.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表