ASPP Pillow Blocks (Steel Plate)
NTN Corporation
Bearing Units
ASPP Pillow Blocks (Steel Plate)
Powered by
CAD模型選擇
{ntn/bearing_units/aspp_pillow_b_sp/aspp_pb_sp_asmtab.prj},{NB=ASPP203(17)},{SD=17},{UN=ASPP203},{PPATH=../aspp_pb_sp_asmtpl.prj},{H=22.2},{L=86},{J=68},{A=25},{N=9.5},{H1=3.2},{H2=43.8},{B=22},{S=6.0},{D4=24.3},{C=12},{G=4.2},{SS=M5x0.8},{FB=M8},{DD=2.0},{AD=0.8},{NNB=AS203},{BLR=9.6},{BSLR=4.60},{CBLR=980},{CBSLR=465},{MASS=0.1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
SD
Shaft Diameter
[mm]
UN
Unit Number
ⁿ/ₐ
H
Dimension
[mm]
L
Dimension
[mm]
J
Dimension
[mm]
A
Dimension
[mm]
N
Dimension
[mm]
H1
Dimension
[mm]
H2
Dimension
[mm]
B
Dimension
[mm]
S
Dimension
[mm]
G
Dimension
[mm]
SS
Set Screw
ⁿ/ₐ
FB
Fixed bolt
ⁿ/ₐ
DD
Downward direction
[kN]
AD
Axial direction
[kN]
NNB
Nominal number of bearing
ⁿ/ₐ
BLR
Cr Basic load rating
[kN]
BSLR
Cor Basic static load rating
[kN]
CBLR
Cr Basic load rating
[kgf]
CBSLR
Cor Basic static load rating
[kgf]
MASS
Mass
[kg]
ASPP201
12
ASPP201
22.2
86
68
25
9.5
3.2
43.8
22
6.0
4.2
M5x0.8
M8
2.0
0.8
AS201
9.6
4.60
980
465
0.2
ASPP202
15
ASPP202
22.2
86
68
25
9.5
3.2
43.8
22
6.0
4.2
M5x0.8
M8
2.0
0.8
AS202
9.6
4.60
980
465
0.2
ASPP203
17
ASPP203
22.2
86
68
25
9.5
3.2
43.8
22
6.0
4.2
M5x0.8
M8
2.0
0.8
AS203
9.6
4.60
980
465
0.1
ASPP204
20
ASPP204
25.4
98
76
32
9.5
3.2
50.5
25
7.0
4.2
M5x0.8
M8
2.5
1.0
AS204
12.8
6.65
1310
680
0.2
ASPP205
25
ASPP205
28.6
108
86
32
11.5
4.0
56.6
27
7.5
5
M5x0.8
M10
3.5
1.4
AS205
14.0
7.85
1430
800
0.3
ASPP206
30
ASPP206
33.3
117
95
38
11.5
4.0
66.3
29
8.0
5
M6x0.75
M10
4.0
1.6
AS206
19.5
11.30
1980
1150
0.4
ASPP207
35
ASPP207
39.7
129
106
42
11.5
4.6
78.0
34
8.5
6
M6x0.75
M10
4.5
1.8
AS207
25.7
15.30
2620
1560
0.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表