Dia 15, Lead 20
NSK
Ball Screws
A series
Dia (4-16)
Powered by
CAD模型選擇
{nsk_usa/ball_screws/a_series/dia4_16/a_dia15_lead20_asmtab.prj},{NB=W1510FA-3PG-C5Z20_1086-1171-520.5},{PN=W1510FA-3PG-C5Z20},{BSN=Preloaded (UPFC)},{DIA=15},{L=20.0},{SSL=1086},{STR=520.5},{Z=16},{PPATH=parts/a_dia_4_16_asmtpl.prj},{TL=1171},{AC=0},{INFO=Go to NSK Design Tool site}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Order number
ⁿ/ₐ
N
Stroke
[mm]
SSL
Screw shaft length
[mm]
TL
Total length
[mm]
AC
Axial clearance (maximum)
ⁿ/ₐ
W1501FA-3PG-C5Z20
W1501FA-3PG-C5Z20
100
186
271
0
W1502FA-5PG-C5Z20
W1502FA-5PG-C5Z20
150
236
321
0
W1502FA-7PG-C5Z20
W1502FA-7PG-C5Z20
200
286
371
0
W1503FA-5PG-C5Z20
W1503FA-5PG-C5Z20
250
336
421
0
W1503FA-7PG-C5Z20
W1503FA-7PG-C5Z20
300
386
471
0
W1504FA-5PG-C5Z20
W1504FA-5PG-C5Z20
350
436
521
0
W1504FA-7PG-C5Z20
W1504FA-7PG-C5Z20
400
486
571
0
W1505FA-5PG-C5Z20
W1505FA-5PG-C5Z20
450
536
621
0
W1505FA-7PG-C5Z20
W1505FA-7PG-C5Z20
500
586
671
0
W1506FA-5PG-C5Z20
W1506FA-5PG-C5Z20
550
636
721
0
W1506FA-7PG-C5Z20
W1506FA-7PG-C5Z20
600
686
771
0
W1507FA-3PG-C5Z20
W1507FA-3PG-C5Z20
700
786
871
0
W1508FA-3PG-C5Z20
W1508FA-3PG-C5Z20
800
886
971
0
W1510FA-3PG-C5Z20
W1510FA-3PG-C5Z20
1000
1086
1171
0
W1501FA-4G-C5T20
W1501FA-4G-C5T20
100
186
271
0.005
W1502FA-6G-C5T20
W1502FA-6G-C5T20
150
236
321
0.005
W1502FA-8G-C5T20
W1502FA-8G-C5T20
200
286
371
0.005
W1503FA-6G-C5T20
W1503FA-6G-C5T20
250
336
421
0.005
W1503FA-8G-C5T20
W1503FA-8G-C5T20
300
386
471
0.005
W1504FA-6G-C5T20
W1504FA-6G-C5T20
350
436
521
0.005
W1504FA-8G-C5T20
W1504FA-8G-C5T20
400
486
571
0.005
W1505FA-6G-C5T20
W1505FA-6G-C5T20
450
536
621
0.005
W1505FA-8G-C5T20
W1505FA-8G-C5T20
500
586
671
0.005
W1506FA-6G-C5T20
W1506FA-6G-C5T20
550
636
721
0.005
W1506FA-8G-C5T20
W1506FA-8G-C5T20
600
686
771
0.005
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Dia 15, Lead 20
NSK Rolling Bearing
07.06.2024
WBK12-11
NSK Rolling Bearing
27.09.2022
BSS FA Dia 15, Lead 20
NSK Rolling Bearing
07.06.2024
Dia 15, Lead 20
NSK
08.03.2022
BSS Dia 15, Lead 20
NSK
28.09.2023
DryLin® SLW-PT - Lead screw
igus
12.09.2022
DryLin® SHTP-01-10 - Trapezoidal thread
igus
12.09.2022
Dia 45, Lead10 (ZFT)
NSK
08.03.2022
SLS - Pillow block for trapezoidal leadscrew
HPC
03.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表