SN2C, SN3C Type/Shaft diameter 25-55mm
NSK Rolling Bearing
Rolling Bearings
Plummer Blocks
Stepped-shaft Type Plummer Blocks
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/plummer_blocks/stopped_shaft_pb/sn2csn3c_tsd_25_55_mm.prj},{NB=NSK_SN 208C 2},{IDNR=},{VERS=2},{ORDER=SN 208C 2},{D3=40},{PLB=SN 208C},{SBBN=2208},{AN=22208EA},{NUT=AN 08},{WA=AW 08X},{D1=50},{MD1=35},{D2=35},{MD=50},{DH8=80},{MD2=80},{HH13=60},{H=60},{J=170},{N=15},{N1=20},{A=85},{L=205},{L1=60},{A1=60},{H1=25},{H2=110},{GH13=33},{G=33},{M=10},{T=M10},{D=10},{ST=16},{K=7.0},{S=M12},{S1=12},{MASS=2.0},{SBBR=22400},{AB=90500},{LRN=SR 80x10},{LRN1=10.0},{OD=80},{W=10.0},{Q=1},{Y=23},{OS1=GS 11},{OS2=GS 8},{B2=11},{MD3=8},{SC=1},{VB1=0},{MD3D=9.728},{MD3DK=8.566},{AA=9.728},{BB=8.566},{CC=8}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D3
Shaft Diameter
[mm]
PLB
Plummer Block Bearing Box Numbers
ⁿ/ₐ
SBBN
Self-Aligning Ball Bearing Numbers
ⁿ/ₐ
AN
Spherical Roller Bearing - Numbers
ⁿ/ₐ
NUT
Nut Numbers
ⁿ/ₐ
WA
Washer Numbers
ⁿ/ₐ
D1
Shaft Diameter
[mm]
D2
Shaft Diameter
[mm]
DH8
Diameter
[mm]
HH13
Height
[mm]
J
Length
[mm]
N
Length
[mm]
N1
Length
[mm]
A
Length
[mm]
L
Length
[mm]
A1
Width
[mm]
H1
Height
[mm]
H2
Height
[mm]
GH13
Length
[mm]
T
Nominal Diameter of Screw
[mm]
S
Nominal Diameter of Screw
[mm]
MASS
Mass-Approx
[kg]
LRN
Locating Rings Nominal (Outside Diameter x Width)
ⁿ/ₐ
OD
Outside Diameter
[mm]
W
Width
[mm]
Q
Locating Rings Quantity
ⁿ/ₐ
Y
Length
[mm]
OS1
Oil Seals Side D1
ⁿ/ₐ
OS2
Oil Seals Side D2
ⁿ/ₐ
SN 205C 1
25
SN 205C
1205
-
AN 05
AW 05X
30
20
52
40
130
15
20
67
165
46
22
75
25
M8
M12
1.0
SR 52x5
52
5.0
2
17
GS 7
GS 5
SN 205C 2
25
SN 205C
2205
22205C
AN 05
AW 05X
30
20
52
40
130
15
20
67
165
46
22
75
25
M8
M12
1.0
SR 52x7
52
7.0
1
19
GS 7
GS 5
SN 305C 1
25
SN 305C
1305
21305CD
AN 05
AW 05X
30
20
62
50
150
15
20
80
185
52
22
90
34
M8
M12
1.0
SR 62x8,5
62
8.5
2
18
GS 7
GS 5
SN 305C 2
25
SN 305C
2305
-
AN 05
AW 05X
30
20
62
50
150
15
20
80
185
52
22
90
34
M8
M12
1.0
SR 62x10
62
10.0
1
22
GS 7
GS 5
SN 206C 1
30
SN 206C
1206
-
AN 06
AW 06X
35
25
62
50
150
15
20
77
185
52
22
90
30
M8
M12
1.0
SR 62x7
62
7.0
2
18
GS 8
GS 6
SN 206C 2
30
SN 206C
2206
22206C
AN 06
AW 06X
35
25
62
50
150
15
20
77
185
52
22
90
30
M8
M12
1.0
SR 62x10
62
10.0
1
20
GS 8
GS 6
SN 306C 1
30
SN 306C
1306
21306CD
AN 06
AW 06X
35
25
72
50
150
15
20
82
185
52
22
95
37
M10
M12
1.0
SR 72x9
72
9.0
2
19
GS 8
GS 6
SN 306C 2
30
SN 306C
2306
-
AN 06
AW 06X
35
25
72
50
150
15
20
82
185
52
22
95
37
M10
M12
1.0
SR 72x10
72
10.0
1
23
GS 8
GS 6
SN 207C 1
35
SN 207C
1207
-
AN 07
AW 07X
45
30
72
50
150
15
20
82
185
52
22
95
33
M10
M12
1.0
SR 72x8
72
8.0
2
19
GS 10
GS 7
SN 207C 2
35
SN 207C
2207
22207C
AN 07
AW 07X
45
30
72
50
150
15
20
82
185
52
22
95
33
M10
M12
1.0
SR 72x10
72
10.0
1
22
GS 10
GS 7
SN 307C 1
35
SN 307C
1307
21307CD
AN 07
AW 07X
45
30
80
60
170
15
20
90
205
60
25
110
41
M10
M12
2.0
SR 80x10
80
10.0
2
21
GS 10
GS 7
SN 307C 2
35
SN 307C
2307
-
AN 07
AW 07X
45
30
80
60
170
15
20
90
205
60
25
110
41
M10
M12
2.0
SR 80x10
80
10.0
1
26
GS 10
GS 7
SN 208C 1
40
SN 208C
1208
-
AN 08
AW 08X
50
35
80
60
170
15
20
85
205
60
25
110
33
M10
M12
2.0
SR 80x7,5
80
7.5
2
21
GS 11
GS 8
SN 208C 2
40
SN 208C
2208
22208EA
AN 08
AW 08X
50
35
80
60
170
15
20
85
205
60
25
110
33
M10
M12
2.0
SR 80x10
80
10.0
1
23
GS 11
GS 8
SN 308C 1
40
SN 308C
1308
21308EA
AN 08
AW 08X
50
35
90
60
170
15
20
95
205
60
25
115
43
M10
M12
2.0
SR 90x10
90
10.0
2
23
GS 11
GS 8
SN 308C 2
40
SN 308C
2308
22308EA
AN 08
AW 08X
50
35
90
60
170
15
20
95
205
60
25
115
43
M10
M12
2.0
SR 90x10
90
10.0
1
28
GS 11
GS 8
SN 209C 1
45
SN 209C
1209
-
AN 09
AW 09X
55
40
85
60
170
15
20
85
205
60
25
112
31
M10
M12
2.0
SR 85x6
85
6.0
2
22
GS 12
GS 9
SN 209C 2
45
SN 209C
2209
22209EA
AN 09
AW 09X
55
40
85
60
170
15
20
85
205
60
25
112
31
M10
M12
2.0
SR 85x8
85
8.0
1
24
GS 12
GS 9
SN 309C 1
45
SN 309C
1309
21309EAE4
AN 09
AW 09X
55
40
100
70
210
18
23
105
255
70
28
130
46
M12
M16
4.0
SR 100x10,5
100
10.5
2
25
GS 12
GS 9
SN 309C 2
45
SN 309C
2309
22309EA
AN 09
AW 09X
55
40
100
70
210
18
23
105
255
70
28
130
46
M12
M16
4.0
SR 100x10
100
10.0
1
31
GS 12
GS 9
SN 210C 1
50
SN 210C
1210
-
AN 10
AW 10X
60
45
90
60
170
15
20
90
205
60
25
115
33
M10
M12
3.0
SR 90x6,5
90
6.5
2
24
GS 13
GS 10
SN 210C 2
50
SN 210C
2210
22210EAE4
AN 10
AW 10X
60
45
90
60
170
15
20
90
205
60
25
115
33
M10
M12
3.0
SR 90x10
90
10.0
1
25
GS 13
GS 10
SN 310C 1
50
SN 310C
1310
21310EAE4
AN 10
AW 10X
60
45
110
70
210
18
23
115
255
70
30
135
50
M12
M16
4.0
SR 110x11,5
110
11.5
2
27
GS 13
GS 10
SN 310C 2
50
SN 310C
2310
22310EAE4
AN 10
AW 10X
60
45
110
70
210
18
23
115
255
70
30
135
50
M12
M16
4.0
SR 110x10
110
10.0
1
34
GS 13
GS 10
SN 211C 1
55
SN 211C
1211
-
AN 11
AW 11X
65
50
100
70
210
18
23
95
255
70
28
130
33
M12
M16
4.0
SR 100x6
100
6.0
2
25
GS 15
GS 11
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SN2C, SN3C Type/Shaft diameter 60-90mm
NSK Rolling Bearing
07.06.2024
SN2C, SN3C Type/Shaft diameter 95-160mm
NSK Rolling Bearing
07.06.2024
Locating Ring for SN2C, SN3C Type/Shaft diameter 25-55mm
NSK Rolling Bearing
07.06.2024
SN5, SN6 Types/Shaft diameter 20-55mm
NSK Rolling Bearing
07.06.2024
Cylindrical Bore
NSK Rolling Bearing
07.06.2024
Cylindrical Bore
NSK Rolling Bearing
07.06.2024
Open Type
NSK Rolling Bearing
07.06.2024
Type SNZ2
NTN Corporation
08.08.2022
Adapter assemblies
NSK Rolling Bearing
07.06.2024
SNN Type/Shaft diameter 20-140mm
NSK Rolling Bearing
07.06.2024
Cylindrical bore
NTN Corporation
17.10.2023
Bent inner tab type
NTN Corporation
17.10.2023
SN31, SN5, SN6 Types/Shaft diameter 60-100mm
NSK Rolling Bearing
07.06.2024
Series AN 00-40
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表