Locating Ring for SN2C, SN3C Type/Shaft diameter 25-55mm
NSK Rolling Bearing
Rolling Bearings
Plummer Blocks
Stepped-shaft Type Plummer Blocks
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/plummer_blocks/stopped_shaft_pb/locating_rfsn2csn3c_tsd_25_55_mm.prj},{NB=NSK_SR 85x6_25_55},{IDNR=},{ORDER=SR 85x6},{OD=85},{ID=75},{W=6.0},{SC=1},{ORDERNEW=_25_55}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ORDER
Order Number
ⁿ/ₐ
OD
Outside Diameter
[mm]
W
Width
[mm]
SR 52x5
SR 52x5
52
5.0
SR 52x7
SR 52x7
52
7.0
SR 62x7
SR 62x7
62
7.0
SR 62x8.5
SR 62x8.5
62
8.5
SR 62x10
SR 62x10
62
10.0
SR 72x8
SR 72x8
72
8.0
SR 72x9
SR 72x9
72
9.0
SR 72x10
SR 72x10
72
10.0
SR 80x7.5
SR 80x7.5
80
7.5
SR 80x10
SR 80x10
80
10.0
SR 85x6
SR 85x6
85
6.0
SR 85x8
SR 85x8
85
8.0
SR 90x6.5
SR 90x6.5
90
6.5
SR 90x10
SR 90x10
90
10.0
SR 100x6
SR 100x6
100
6.0
SR 100x8
SR 100x8
100
8.0
SR 100x10
SR 100x10
100
10.0
SR 100x10.5
SR 100x10.5
100
10.5
SR 110x10
SR 110x10
110
10.0
SR 110x11.5
SR 110x11.5
110
11.5
SR 120x10
SR 120x10
120
10.0
SR 120x12
SR 120x12
120
12.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
下載CAD模型
生成CAD模型
生成PDF資料表