RLM
NSK Rolling Bearing
Rolling Bearings
Needle Bearings
Solid Type Needle Bearings
Metric
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/needle_bearings/solid_type_nb/metric/rlm_asmtab.prj},{NB=NSK_RLM283730},{IDNR=},{ORDER=RLM283730},{SD=28},{FW=28},{D=37},{C=30},{PKVAL1=24},{PKVAL2=24},{R=0.50},{CR=34000},{COR=52500},{CR2=3450},{COR2=5350},{LS=12000},{MASS=0.0750},{SC=1},{PPATH=rlm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Order number
ⁿ/ₐ
FW
Inscribed circle diameter
[mm]
D
Outer Diameter
[mm]
C
Width
[mm]
R
Radius
[mm]
CR
Basic Dynamic Load Ratings
[N]
COR
Basic Dynamic Load Ratings
[N]
LS
Limiting Speeds
[1/min]
MASS
Mass
[kg]
RLM81512-1
RLM81512-1
8
15
12
0.15
5500
4600
45000
0.0083
RLM815
RLM815
8
15
15
0.30
6550
5800
45000
0.0100
RLM81516-1
RLM81516-1
8
15
16
0.15
7100
6350
45000
0.0110
RLM912
RLM912
9
16
12
0.30
6150
5400
40000
0.0092
RLM916
RLM916
9
16
16
0.30
7900
7450
40000
0.0110
RLM1010
RLM1010
10
15
10
0.30
4500
4900
36000
0.0055
RLM101710
RLM101710
10
17
10
0.30
5350
4650
36000
0.0082
RLM101712-1
RLM101712-1
10
17
12
0.15
6750
6200
36000
0.0097
RLM101715
RLM101715
10
17
15
0.30
8050
7800
36000
0.0120
RLM101716-1
RLM101716-1
10
17
16
0.15
8650
8600
36000
0.0130
RLM1212
RLM1212
12
17
12
0.30
6150
7650
30000
0.0076
RLM121912
RLM121912
12
19
12
0.30
7300
7150
30000
0.0110
RLM121915
RLM121915
12
19
15
0.30
8700
8950
30000
0.0140
RLM121916-1
RLM121916-1
12
19
16
0.30
9400
9850
30000
0.0140
RLM121920-1
RLM121920-1
12
19
20
0.30
12000
13500
30000
0.0180
RLM1412
RLM1412
14
22
12
0.30
9350
9150
24000
0.0140
RLM1416
RLM1416
14
22
16
0.30
12100
12700
24000
0.0190
RLM1420
RLM1420
14
22
20
0.30
15500
17500
24000
0.0240
RLM158
RLM158
15
20
8
0.30
4050
4800
24000
0.0061
RLM1515
RLM1515
15
20
15
0.30
8100
11700
24000
0.0110
RLM1520
RLM1520
15
20
20
0.30
11100
17400
24000
0.0150
RLM152212
RLM152212
15
22
12
0.30
8300
8900
24000
0.0130
RLM152215
RLM152215
15
22
15
0.30
9900
11100
24000
0.0160
RLM152220
RLM152220
15
22
20
0.30
13600
16800
24000
0.0210
RLM152316-1
RLM152316-1
15
23
16
0.30
12300
14800
24000
0.0210
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表