LM
NSK Rolling Bearing
Rolling Bearings
Needle Bearings
Solid Type Needle Bearings
Metric
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/needle_bearings/solid_type_nb/metric/lm_asmtab.prj},{NB=NSK_LM293830},{IDNR=},{ORDER=LM293830},{SD1=29},{FW=29},{D=38},{C=30},{PKVAL1=24},{PKVAL2=24},{R=0.30},{CR=32000},{COR=54000},{CR2=3250},{COR2=5550},{LS=12000},{SD=25},{B=30.2},{MASS=0.117},{SC=1},{PPATH=lm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Order number
ⁿ/ₐ
FW
Inscribed circle diameter
[mm]
D
Outer Diameter
[mm]
C
Width
[mm]
R
Radius
[mm]
CR
Basic Dynamic Load Ratings
[N]
COR
Basic Dynamic Load Ratings
[N]
LS
[1/min]
SD
Inside Diameter
[mm]
B
Width of inner ring
[mm]
MASS
Mass
[kg]
LM81512-1
LM81512-1
8
15
12
0.15
5500
4600
45000
5
12.0
0.011
LM81516-1
LM81516-1
8
15
16
0.15
7100
6350
45000
5
16.0
0.015
LM91612-1
LM91612-1
9
16
12
0.30
6150
5400
40000
6
12.0
0.013
LM101712-1
LM101712-1
10
17
12
0.15
6750
6200
36000
7
12.0
0.014
LM101716-1
LM101716-1
10
17
16
0.15
8650
8600
36000
7
16.0
0.018
LM1212
LM1212
12
17
12
0.30
6150
7650
30000
8
12.2
0.013
LM121912
LM121912
12
19
12
0.30
7300
7150
30000
8
12.2
0.017
LM121915
LM121915
12
19
15
0.30
8700
8950
30000
8
15.2
0.021
LM121916-1
LM121916-1
12
19
16
0.30
9400
9850
30000
9
16.0
0.022
LM1416
LM1416
14
22
16
0.30
12100
12700
24000
10
16.2
0.028
LM1420
LM1420
14
22
20
0.30
15500
17500
24000
10
20.2
0.036
LM158
LM158
15
20
8
0.30
4050
4800
24000
10
8.2
0.012
LM1515
LM1515
15
20
15
0.30
8100
11700
24000
10
15.2
0.022
LM1520
LM1520
15
20
20
0.30
11100
17400
24000
10
20.2
0.030
LM152212
LM152212
15
22
12
0.30
8300
8900
24000
10
12.2
0.022
LM152215
LM152215
15
22
15
0.30
9900
11100
24000
10
15.2
0.027
LM152220
LM152220
15
22
20
0.30
13600
16800
24000
10
20.2
0.036
LM1616
LM1616
16
24
16
0.30
12900
14200
22000
12
16.2
0.032
LM1620
LM1620
16
24
20
0.30
16500
19500
22000
12
20.2
0.041
LM1710
LM1710
17
22
10
0.30
5850
7950
20000
12
10.2
0.017
LM1720
LM1720
17
22
20
0.30
11800
19500
20000
12
20.2
0.034
LM172415
LM172415
17
24
15
0.50
11000
13200
20000
12
15.2
0.032
LM172425
LM172425
17
24
25
0.50
18200
25300
20000
12
25.2
0.052
LM1815
LM1815
18
25
15
0.50
11500
14300
20000
15
15.2
0.028
LM1817
LM1817
18
25
17
0.50
13300
17200
20000
15
17.2
0.031
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表