Inch
NSK Rolling Bearing
Rolling Bearings
Needle Bearings
Inner Rings
Shell Type
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/needle_bearings/inner_rings/shell_type/inch.prj},{NB=NSK_IR-1316},{IDNR=},{ORDER=IR-1316},{SD=20.638},{SDI=0.8125},{F=25.400},{FI=1.0000},{B=25.78},{MASS=35.0},{RA=1.0},{BGR1=B-1616},{BGR2=BH-1616},{BGR3=J-1616},{BGR4=JH-1616},{SC=1},{BLHOLE=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Order number
ⁿ/ₐ
SD
Inside Diameter
[mm]
F
Diameter
[mm]
B
Width
[mm]
MASS
Mass
[g]
RA
Radius
[mm]
BGR1
Assembled bearings (B)
ⁿ/ₐ
BGR2
Assembled bearings (BH)
ⁿ/ₐ
BGR3
Assembled Bearings (J)
ⁿ/ₐ
BGR4
Assembled Bearings (JH)
ⁿ/ₐ
IR-68
IR-68
9.525
14.288
13.08
9.1
0.6
B-98
BH-98
J-98
JH-98
IR-68-1
IR-68-1
9.525
15.875
13.08
13.0
0.6
B-108
BH-108
J-108
-
IR-612
IR-612
9.525
14.288
19.43
13.0
0.6
B-912
BH-912
-
-
IR-612-1
IR-612-1
9.525
15.875
19.43
19.0
0.6
B-1012
BH-1012
J-1012
-
IR-88
IR-88
12.700
19.050
13.08
16.0
1.0
B-128
-
J-128
-
IR-812
IR-812
12.700
19.050
19.43
24.0
1.0
B-1212
-
J-1212
JH-1212
IR-1012
IR-1012
15.875
22.225
19.43
29.0
1.0
B-1412
BH-1412
J-1412
JH-1412
IR-1016
IR-1016
15.875
22.225
25.78
38.0
1.0
B-1416
-
J-1416
JH-1416
IR-128
IR-128
19.050
25.400
13.08
23.0
1.0
B-168
BH-168
-
-
IR-1212
IR-1212
19.050
25.400
19.43
34.0
1.0
B-1612
BH-1612
J-1612
JH-1612
IR-1216
IR-1216
19.050
25.400
25.78
44.0
1.0
B-1616
BH-1616
J-1616
JH-1616
IR-1220
IR-1220
19.050
25.400
32.13
55.0
1.0
-
BH-1620
-
-
IR-1224
IR-1224
19.050
25.400
38.48
66.0
1.0
-
BH-1624
-
-
IR-1312
IR-1312
20.638
25.400
19.43
26.0
1.0
B-1612
BH-1612
J-1612
JH-1612
IR-1316
IR-1316
20.638
25.400
25.78
35.0
1.0
B-1616
BH-1616
J-1616
JH-1616
IR-1416
IR-1416
22.225
28.575
25.78
51.0
1.0
B-1816
BH-1816
J-1816
JH-1816
IR-1516
IR-1516
23.812
28.575
25.78
39.0
1.0
B-1816
BH-1816
J-1816
JH-1816
IR-1612
IR-1612
25.400
31.750
19.42
43.0
1.0
B-2012
BH-2012
J-2012
-
IR-1616
IR-1616
25.400
31.750
25.78
57.0
1.0
B-2016
BH-2016
J-2016
JH-2016
IR-1812
IR-1812
28.575
34.925
19.43
48.0
1.0
B-2212
BH-2212
-
JH-2212
IR-1816
IR-1816
28.575
34.925
25.78
64.0
1.0
B-2216
BH-2216
-
JH-2216
IR-1820
IR-1820
28.575
34.925
32.13
79.0
1.0
B-2220
BH-2220
-
-
IR-1916
IR-1916
30.162
38.100
25.78
85.0
1.0
B-2416
-
J-2416
-
IR-1920
IR-1920
30.162
38.100
32.13
105.0
1.0
B-2420
-
J-2420
-
IR-2016
IR-2016
31.750
38.100
25.78
70.0
1.5
B-2416
-
J-2416
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表