HTF-SRD
NSK Rolling Bearing
精机产品 (滚珠丝杠、NSK直线导轨、支撑单元等)
滚珠丝杠
NSK Ball Screws for High-Load type
Powered by
CAD模型選擇
{nsk_rb/nsk_linear_products/ball_screws/nsk_bs_high_load_type/htf_srd.prj},{NB=HTF-SRD6340-8E},{IDNR=},{PN=HTF-SRD6340-8E},{L=40},{D=63},{D1=49.0},{BSD=381},{BSS=1060},{D2=140},{A=200},{B=32},{L1=203},{H=90.0},{W=170},{X=18},{Q=Rc1/8},{T1=18.00},{FAMAX=144.7},{NDM=9.728},{SP=8.500},{VP=66.000},{VER=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Model No.
ⁿ/ₐ
L
Lead
[mm]
D
Shaft dia.
[mm]
D1
Root dia.
[mm]
BSD
Basic Load Rating (Dynamic)
[kN]
BSS
Basic Load Rating (Static)
[kN]
D2
Ball nut dimensions
[mm]
A
Ball nut dimensions
[mm]
B
Ball nut dimensions
[mm]
L1
Ball nut dimensions
[mm]
H
Ball nut dimensions
[mm]
W
Ball nut dimensions
[mm]
X
Ball nut dimensions
[mm]
Q
Ball nut dimensions
ⁿ/ₐ
T1
Ball nut dimensions
[mm]
FAMAX
Allowable axial load
[kN]
HTF-SRD6332-4E
HTF-SRD6332-4E
32
63
49.0
233
590
140
190
32
176
85.0
165
14
Rc1/8
18.00
72.6
HTF-SRD5040-6E
HTF-SRD5040-6E
40
50
39.0
195
491
115
165
28
159
72.5
140
14
Rc1/8
16.00
67.6
HTF-SRD5040-8E
HTF-SRD5040-8E
40
50
39.0
255
679
115
165
28
199
72.5
140
14
Rc1/8
16.00
92.0
HTF-SRD6340-6E
HTF-SRD6340-6E
40
63
49.0
291
768
140
200
32
163
90.0
170
18
Rc1/8
18.00
106.3
HTF-SRD6340-8E
HTF-SRD6340-8E
40
63
49.0
381
1060
140
200
32
203
90.0
170
18
Rc1/8
18.00
144.7
HTF-SRD8050-6E
HTF-SRD8050-6E
50
80
63.0
401
1180
175
250
40
194
110.0
210
22
Rc1/8
18.00
163.7
HTF-SRD8050-8E
HTF-SRD8050-8E
50
80
63.0
526
1630
175
250
40
244
110.0
210
22
Rc1/8
18.00
224.1
HTF-SRD10060-6E
HTF-SRD10060-6E
60
100
83.0
467
1490
195
270
40
225
122.0
235
22
Rc1/8
20.00
211.5
HTF-SRD10060-8E
HTF-SRD10060-8E
60
100
83.0
612
2060
195
270
40
285
122.0
235
22
Rc1/8
20.00
288.0
HTF-SRD12070-6E
HTF-SRD12070-6E
70
120
103.0
504
1810
210
285
50
260
130.0
250
22
Rc1/8
25.00
259.4
HTF-SRD12070-8E
HTF-SRD12070-8E
70
120
103.0
660
2520
210
285
50
330
130.0
250
22
Rc1/8
25.00
352.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表