目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Pipe regulator gates with additional fine adjustment - Regulating and shut-off valves
NORO
Regulating and shut-off valves
Powered by
CAD模型選擇
{noro/08_regulators_shut_off_valves/pipe_regulating_gates_with_fine.prj},{NB=NORO 3021046(C)},{ARTNR=3021046},{DN=300},{GATE=C},{D=299},{A=555},{B=460},{C=315},{S=2},{MAT=1.0330},{SF=powder coated},{INFO=PDF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D
Inner diameter
[mm]
A
Length A
[mm]
B
Length B
[mm]
C
Outer diameter crimping edge
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Pipe regulator gates...
1021046
100
99
245
150
115
2
1.0330
powder coated
NORO Pipe regulator gates...
1221046
120
119
285
190
135
2
1.0330
powder coated
NORO Pipe regulator gates...
1521046
150
149
330
235
165
2
1.0330
powder coated
NORO Pipe regulator gates...
1721046
175
174
365
270
190
2
1.0330
powder coated
NORO Pipe regulator gates...
2021046
200
199
405
310
215
2
1.0330
powder coated
NORO Pipe regulator gates...
2521046
250
249
480
385
265
2
1.0330
powder coated
NORO Pipe regulator gates...
3021046
300
299
555
460
315
2
1.0330
powder coated
NORO Pipe regulator gates...
1023046
100
99
245
150
115
2
1.4301
blasted
NORO Pipe regulator gates...
1223046
120
119
285
190
135
2
1.4301
blasted
NORO Pipe regulator gates...
1523046
150
149
330
235
165
2
1.4301
blasted
NORO Pipe regulator gates...
1723046
175
174
365
270
190
2
1.4301
blasted
NORO Pipe regulator gates...
2023046
200
199
405
310
215
2
1.4301
blasted
NORO Pipe regulator gates...
2523046
250
249
480
385
265
2
1.4301
blasted
NORO Pipe regulator gates...
3023046
300
299
555
460
315
2
1.4301
blasted
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Pipe gates, manually operated - Regulating and shut-off valves
NORO
09.03.2023
Pipe regulating gates without fine adjustment - Regulating and shut-off val...
NORO
09.03.2023
Pipes - Pipes
NORO
31.12.2023
Hose connections - Accessories & Fasteners
NORO
09.03.2023
Clamping rings for seal rings for 1 - 3 mm piping with 6 mm lip - Connectin...
NORO
24.05.2023
Throttle valves without seal, manually operated, adjustable, with angle sca...
NORO
31.12.2023
Pipe gates, pneumatically operated, lifting cylinder - Regulating and shut-...
NORO
09.03.2023
Throttle valves with seal, manually operated, adjustable, with angle scale ...
NORO
31.12.2023
Air regulator gates - Regulating and shut-off valves
NORO
31.12.2023
Silo outlet gates without transition piece, pneumatically operated, lifting...
NORO
29.03.2023
Clamping rings with seal insert - Connecting components
NORO
31.12.2023
Sickle gates - Regulating and shut-off valves
NORO
09.03.2023
Bends R=1D - Bends & segments
NORO
29.11.2023
Silo outlet gates with transition piece, electrically operated, worm gear d...
NORO
24.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表