目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Segments - Bends & segments
NORO
Bends and segments
Powered by
CAD模型選擇
{noro/03_bends_segments/segments_asmtab.prj},{NB=NORO 6323017},{ARTNR=6323017},{DN=630},{W=15},{S=2.0},{MAT=1.4301},{SF=blasted},{SEG=1},{INFO=PDF},{PPATH=assemblies/segments_asmtpl.prj},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
AF
Design
ⁿ/ₐ
D
Diameter
[mm]
W
Angle
[°]
R
Radius
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Segment 0811016
0811016
80
straight design
78
5
310.0
1.5
1.0330
powder coated
NORO Segment 1011016
1011016
100
straight design
100
5
320.0
1.5
1.0330
powder coated
NORO Segment 1211016
1211016
120
straight design
120
5
360.0
1.5
1.0330
powder coated
NORO Segment 1411016
1411016
140
straight design
136
5
460.0
1.5
1.0330
powder coated
NORO Segment 1511016
1511016
150
straight design
150
5
500.0
1.5
1.0330
powder coated
NORO Segment 1611016
1611016
160
straight design
160
5
580.0
1.5
1.0330
powder coated
NORO Segment 1711016
1711016
175
straight design
175
5
560.0
1.5
1.0330
powder coated
NORO Segment 2011016
2011016
200
straight design
200
5
690.0
1.5
1.0330
powder coated
NORO Segment 2211016
2211016
224
straight design
220
5
560.0
1.5
1.0330
powder coated
NORO Segment 2511016
2511016
250
straight design
250
5
635.0
1.5
1.0330
powder coated
NORO Segment 2811016
2811016
280
straight design
279
5
560.0
1.5
1.0330
powder coated
NORO Segment 3011016
3011016
300
straight design
300
5
625.0
1.5
1.0330
powder coated
NORO Segment 3111016
3111016
315
straight design
314
5
600.0
1.5
1.0330
powder coated
NORO Segment 3511016
3511016
350
straight design
350
5
350.0
1.5
1.0330
powder coated
NORO Segment 4011016
4011016
400
straight design
400
5
400.0
1.5
1.0330
powder coated
NORO Segment 4511016
4511016
450
straight design
450
5
450.0
1.5
1.0330
powder coated
NORO Segment 5011016
5011016
500
straight design
500
5
500.0
1.5
1.0330
powder coated
NORO Segment 1021016
1021016
100
straight design
99
5
320.0
2.0
1.0330
powder coated
NORO Segment 1221016
1221016
120
straight design
119
5
360.0
2.0
1.0330
powder coated
NORO Segment 1421016
1421016
140
straight design
135
5
460.0
2.0
1.0330
powder coated
NORO Segment 1521016
1521016
150
straight design
149
5
500.0
2.0
1.0330
powder coated
NORO Segment 1621016
1621016
160
straight design
159
5
580.0
2.0
1.0330
powder coated
NORO Segment 1721016
1721016
175
straight design
174
5
560.0
2.0
1.0330
powder coated
NORO Segment 2021016
2021016
200
straight design
199
5
690.0
2.0
1.0330
powder coated
NORO Segment 2221016
2221016
224
straight design
219
5
560.0
2.0
1.0330
powder coated
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Pipes - Pipes
NORO
31.12.2023
Bends R=1D - Bends & segments
NORO
29.11.2023
Adjustable elbows - Bends & segments
NORO
09.03.2023
Bends R=2D - Bends & segments
NORO
31.12.2023
Conical pieces - Transitions
NORO
24.05.2023
Insertion pipes - Pipes
NORO
31.12.2023
Welding ends - Pipes
NORO
24.05.2023
Throttle valves without seal, manually operated, adjustable, with angle sca...
NORO
31.12.2023
Y-pieces, 30° - Branch pieces
NORO
31.12.2023
Y-pieces, 45° - Branch pieces
NORO
31.12.2023
Conical Y-pieces, 30° - Branch pieces
NORO
31.12.2023
Connection stubs with loose flange drilled according to DIN 24154 R2 - Tran...
NORO
24.05.2023
Hose connections - Accessories & Fasteners
NORO
09.03.2023
Symmetrical Y-pieces, 60° - Branch pieces
NORO
09.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表