目錄: MinebeaMitsumi Inc.
Created: 03.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MinebeaMitsumi Inc.
Shielded Type
MinebeaMitsumi Inc.
Precision Ball Bearing Products
Radial Ball Bearings
JIS Series
Powered by
CAD模型選擇
{nmb/pbbp/radial_ball_bearings/rbb_jis_m/jis_shielded_asmtab.prj},{NB=627N1ZZ},{IDNR=},{PN=627N1ZZ},{SHLD=shielded},{FLANG=unflanged},{SD=6.350},{D=22.000},{B=7.000},{SR=0.30},{BCZ=7},{DW=3.9688},{LI=10.80},{LO=19.10},{D1=0.000},{C1=0.00},{D2=0.0},{C2=0.00},{COR=1368},{CR=1078},{PCD=14.175},{U=18.144},{W=10.206},{Y=1.984},{Z=1.984},{AA=17.747},{AC=1.40},{AD=0.000},{AF=0.00},{AQ=0.20},{AH=19.30},{AI=11.00},{AJ=0.40},{PPATH=jis_shielded_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part Number
ⁿ/ₐ
SD
Bore Diameter
[mm]
D
Outside Diameter
[mm]
B
Lange
[mm]
SR
Fillet Radius min
[mm]
BCZ
Ball Complement
ⁿ/ₐ
DW
Ball Size
[mm]
LI
Reference Diameter (inside)
[mm]
LO
Reference Diameter (outside)
[mm]
COR
Static Load Rating
[N]
CR
Dynamic Load Rating
[N]
635ZZ
635ZZ
5.000
19.000
6.000
0.30
7
3.5000
9.20
16.68
1053
2614
626ZZ
626ZZ
6.000
19.000
6.000
0.30
7
3.5000
9.20
16.68
1053
2614
607ZZ
607ZZ
7.000
19.000
6.000
0.30
7
3.5000
9.20
16.68
1053
2614
627ZZ
627ZZ
7.000
22.000
7.000
0.30
7
3.9688
10.80
19.10
1368
3297
627N1ZZ
627N1ZZ
6.350
22.000
7.000
0.30
7
3.9688
10.80
19.10
1368
1078
608ZZ
608ZZ
8.000
22.000
7.000
0.30
7
3.9688
10.80
19.10
1368
3297
608N2ZZ
608N2ZZ
7.932
22.000
7.000
0.30
7
3.9688
10.80
19.10
1368
1080
609ZZ
609ZZ
9.000
24.000
7.000
0.30
7
3.9688
12.40
19.10
1368
3297
629ZZ
629ZZ
9.000
26.000
8.000
0.30
7
4.7625
12.88
22.80
1970
4578
6000ZZ
6000ZZ
10.000
26.000
8.000
0.30
7
4.7625
13.75
22.80
1970
4578
629ZZSD61
629ZZSD61
9.000
26.000
8.000
0.60
7
4.7625
12.88
22.80
1970
4578
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表