目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
Female thread for torch connection PF Type - Plug
NITTO KOHKI
Cupla
For Welding Lines (One-way shut-off)
Mini CUPLA for Oxygen Gas
Powered by
CAD模型選擇
{nitto/cupla/welding_lines/mini_cupla_oxygen/pf_type_plug.prj},{NB=CCA80435-20_22PF_BRASS_c},{ASSYNO=CA80435},{MODEL=22PF},{S=For oxygen torch side},{MT=BRASS},{M=31},{L=(43)},{L1=43.0},{C=23.5},{H=Hex.19},{T=M16 x 1.5},{B=5},{SECTION=C},{FIG=2},{REV=0},{MNO=22PF BRASS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ASSYNO
Assy No.
ⁿ/ₐ
S
Application
ⁿ/ₐ
MT
Material
ⁿ/ₐ
M
Mass
[g]
L
[mm]
C
[mm]
H
H (WAF)
ⁿ/ₐ
T
ⁿ/ₐ
B
ΦB
[mm]
22PF BRASS
22PF BRASS
CA80435
For oxygen torch side
BRASS
31
(43)
23.5
Hex.19
M16 x 1.5
5
22PFF BRASS
22PFF BRASS
CA80440
For oxygen torch side
BRASS
29
(43.5)
23.5
Hex.17
G 1/4
5
25PF BRASS
25PF BRASS
CA80441
For oxygen torch side
BRASS
26
(43.5)
23.5
Hex.17
W12.5-20
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表