目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
PH Type - Plug
NITTO KOHKI
Cupla
For Welding Lines (One-way shut-off)
Mini CUPLA for Fuel Gas
Hose barb
Powered by
CAD模型選擇
{nitto/cupla/welding_lines/mini_cupla_fuel/hose_bard/ph_type_plug.prj},{NB=CCA95271-20_33PH_BRASS_c},{ASSYNO=CA95271},{MODEL=33PH},{S=3/8},{MT=BRASS},{M=22},{L=57},{C=25.5},{A=28},{H=14},{T=10.5},{B=7.5},{SECTION=C},{FIG=2},{REV=0},{MNO=33PH BRASS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ASSYNO
Assy No.
ⁿ/ₐ
S
Application (Hose)
[mm]
MT
Material
ⁿ/ₐ
M
Mass
[g]
L
[mm]
C
[mm]
A
[mm]
H
ΦH
[mm]
T
ΦT
[mm]
B
ΦB
[mm]
33PH BRASS
33PH BRASS
CA95271
3/8
BRASS
22
57
25.5
28
14
10.5
7.5
35PH BRASS
35PH BRASS
CA95272
5/16
BRASS
20
57
25.5
28
14
9.0
6.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表