目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
K-PM Type - Plug
NITTO KOHKI
Cupla
For Low Pressure (One-way shut-off / Straight through)
Mold CUPLA K-01/02/03, Body Material Brass
Male thread
Powered by
CAD模型選擇
{nitto/cupla/low_pressure_oneway_straight/mold_cupla_brass/male_thread/pm_type_plug.prj},{NB=CCA80120-20_K-01PM_BRASS_c},{ASSYNO=CA80120},{MODEL=K-01PM},{S=Rc 1/8},{MT=BRASS},{M=14},{L=31},{H=Hex.12},{C=15},{T=R 1/8},{B=5.5},{XH=12},{SECTION=C},{FIG=2},{REV=0},{MNO=K-01PM BRASS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ASSYNO
Assy No.
ⁿ/ₐ
S
Application
ⁿ/ₐ
MT
Material
ⁿ/ₐ
M
Mass
[g]
L
[mm]
H
H (WAF)
ⁿ/ₐ
C
[mm]
T
ⁿ/ₐ
B
ΦB
[mm]
K-01PM BRASS
K-01PM BRASS
CA80120
Rc 1/8
BRASS
14
31
Hex.12
15
R 1/8
5.5
K-02PM BRASS
K-02PM BRASS
CA80121
Rc 1/4
BRASS
20
34
Hex.14
15
R 1/4
6.0
K-03PM BRASS
K-03PM BRASS
CA80185
Rc 3/8
BRASS
35
35
Hex.17
15
R 3/8
6.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表