目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
Tube fitter SC Type - Socket
NITTO KOHKI
Cupla
For Low Pressure Air (One-way shut-off)
Hi CUPLA 200
Powered by
CAD模型選擇
{nitto/cupla/low_pressure_air/hi_cupla_200/sc_type_socket.prj},{NB=CCB21014-00_200-60SC_STEEL_NBR_c},{ASSYNO=CB21014},{MODEL=200-60SC},{S= 6 mm OD tube},{MT=STEEL},{M=100},{L=(64)},{L1=64.0},{B=5.0},{SM=NBR},{CP=},{SECTION=C},{FIG=0},{REV=0},{MNO=200-60SC STEEL NBR}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ASSYNO
Assy No.
ⁿ/ₐ
S
Application
ⁿ/ₐ
MT
Material
ⁿ/ₐ
M
Mass
[g]
L
[mm]
B
φB
[mm]
SM
Seal material
ⁿ/ₐ
200-60SC STEEL NBR
200-60SC STEEL NBR
CB21014
6 mm OD tube
STEEL
100
(64)
5.0
NBR
200-80SC STEEL NBR
200-80SC STEEL NBR
CB21016
8 mm OD tube
STEEL
105
(67.5)
6.5
NBR
200-100SC STEEL NBR
200-100SC STEEL NBR
CB23450
10 mm OD tube
STEEL
123
(70.5)
8.5
NBR
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表