目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
MS-SM Type - Socket
NITTO KOHKI
Cupla
For Low Pressure (One-way shut-off)
Small CUPLA
Male thread
Powered by
CAD模型選擇
{nitto/cupla/low_pressure/small_cupla/male_thread/sm_type_socket.prj},{NB=CCB03891-00_MS-10SM_BRASS_NBR_c},{ASSYNO=CB03891},{MODEL=MS-10SM},{S=Rc1/8},{MT=BRASS},{M=24.0},{L=(36.8)},{L1=36.8},{H=Hex.12},{XH=12},{T=R1/8},{D=14},{E=13.2},{B=4},{SM=NBR},{CP=MS-10PM},{C=15.2},{SECTION=C},{FIG=0},{REV=0},{MNO=MS-10SM BRASS NBR}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ASSYNO
Assy No.
ⁿ/ₐ
S
Application
ⁿ/ₐ
MT
Material
ⁿ/ₐ
M
Mass
[g]
L
[mm]
H
H (WAF)
ⁿ/ₐ
T
ⁿ/ₐ
D
ΦD
[mm]
E
ΦE
[mm]
B
ΦB
[mm]
SM
Seal material
ⁿ/ₐ
MS-10SM BRASS NBR
MS-10SM BRASS NBR
CB03891
Rc1/8
BRASS
24.0
(36.8)
Hex.12
R1/8
14
13.2
4
NBR
MS-20SM BRASS NBR
MS-20SM BRASS NBR
CB03899
Rc1/4
BRASS
34.0
(40.8)
Hex.14
R1/4
14
15.2
4
NBR
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表