目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
MS-SN Type - Socket
NITTO KOHKI
Cupla
For Low Pressure (One-way shut-off)
Small CUPLA
For connection to hose
Powered by
CAD模型選擇
{nitto/cupla/low_pressure/small_cupla/for_connection_to_hose/sn_type_socket.prj},{NB=CCB03903-00_MS-40SN_BRASS_NBR_c},{ASSYNO=CB03903},{MODEL=MS-40SN},{S=Φ4×Φ6 Polyamide},{MT=BRASS},{M=26.5},{L=(40.8)},{L1=40.8},{H1=Hex.10},{H2=Hex.12},{D=14},{B=2.5},{SM=NBR},{CP=MS-40PN},{C=15.2},{SECTION=C},{FIG=0},{REV=0},{MNO=MS-40SN BRASS NBR}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ASSYNO
Assy No.
ⁿ/ₐ
S
Application (Hose)
[mm]
MT
Material
ⁿ/ₐ
M
Mass
[g]
L
[mm]
H1
H1 (WAF)
ⁿ/ₐ
H2
H2 (WAF)
ⁿ/ₐ
D
ΦD
[mm]
B
ΦB
[mm]
SM
Seal material
ⁿ/ₐ
MS-40SN BRASS NBR
MS-40SN BRASS NBR
CB03903
Φ4×Φ6 Polyamide
BRASS
26.5
(40.8)
Hex.10
Hex.12
14
2.5
NBR
MS-45SN BRASS NBR
MS-45SN BRASS NBR
CB03907
Φ4.5×Φ6 Polyamide Φ4×Φ6 ...
BRASS
27.0
(40.8)
Hex.10
Hex.12
14
3.0
NBR
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表