目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
For urethane hose connection PN Type - Plug
NITTO KOHKI
Cupla
For Low Pressure (One-way shut-off)
Nut CUPLA, Body Material Stainless Steel
Powered by
CAD模型選擇
{nitto/cupla/low_pressure/nut_cupla_sus/pn_type_plug.prj},{NB=CCB28042-00_65PN_SUS_c},{ASSYNO=CB28042},{MODEL=65PN},{S=φ6.5 x φ10},{MT=SUS},{M=43},{L=(43)},{L1=43},{C=20},{BP=5.3},{BD=7.5},{H=Hex.17},{T=Hex.17},{XH=17},{SECTION=C},{FIG=0},{REV=0},{MNO=65PN SUS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ASSYNO
Assy No.
ⁿ/ₐ
S
Application (Hose)
[mm]
MT
Material
ⁿ/ₐ
M
Mass
[g]
L
[mm]
C
[mm]
BP
ΦBp
[mm]
BD
ΦBd
[mm]
H
H (WAF)
[mm]
T
T (WAF)
[mm]
65PN SUS
65PN SUS
CB28042
Φ6.5 x Φ10
SUS
43
(43)
20
5.3
7.5
Hex.17
Hex.17
80PN SUS
80PN SUS
CB28043
Φ8 x Φ12
SUS
52
(45)
20
7.5
7.5
Hex.19
Hex.19
85PN SUS
85PN SUS
CB28044
Φ8.5 x Φ12.5
SUS
53
(45)
20
7.5
7.5
Hex.19
Hex.19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表