目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
Female thread SF-BL Type - Socket
NITTO KOHKI
Cupla
For Low Pressure (One-way shut-off)
Hi CUPLA BL, Body Material Stainless Steel
Powered by
CAD模型選擇
{nitto/cupla/low_pressure/hi_cupla_bl_sus/sf_bl_type.prj},{NB=CCB28015-00_20SF-BL_SUS_NBR_c},{ASSYNO=CB28015},{MODEL=20SF-BL},{S=R 1/4},{MT=SUS},{M=98},{L=(49.5)},{L1=49.5},{D=25.4},{H=Hex.19},{XH=19},{T=Rc 1/4},{SM=NBR},{CP=},{SECTION=C},{FIG=0},{REV=0},{MNO=20SF-BL SUS NBR}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ASSYNO
Assy No.
ⁿ/ₐ
S
Application
ⁿ/ₐ
MT
Material
ⁿ/ₐ
M
Mass
[g]
L
[mm]
D
ΦD
[mm]
H
H (WAF)
ⁿ/ₐ
T
ⁿ/ₐ
SM
Seal material
ⁿ/ₐ
20SF-BL SUS NBR
20SF-BL SUS NBR
CB28015
R 1/4
SUS
98
(49.5)
25.4
Hex.19
Rc 1/4
NBR
30SF-BL SUS NBR
30SF-BL SUS NBR
CB28018
R 3/8
SUS
99
(50.5)
25.4
Hex.21
Rc 3/8
NBR
40SF-BL SUS NBR
40SF-BL SUS NBR
CB28021
R 1/2
SUS
138
(52.5)
25.4
Hex.29
Rc 1/2
NBR
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表