目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
PM-PLA Type - Plug
NITTO KOHKI
Cupla
For Low Pressure (One-way shut-off)
Hi CUPLA Ace
Male thread
Powered by
CAD模型選擇
{nitto/cupla/low_pressure/hi_cupla_ace/male_thread/pm_pla_type_plug.prj},{NB=CCB14043-20_20PM-PLA_PBT_c},{ASSYNO=CB14043},{MODEL=20PM-PLA},{S=Rc 1/4},{MT=PBT},{M=8},{T=R 1/4},{BP=7.1},{BD=7.4},{SECTION=C},{FIG=2},{REV=0},{MNO=20PM-PLA PBT}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ASSYNO
Assy No.
ⁿ/ₐ
S
Application
ⁿ/ₐ
MT
Material
ⁿ/ₐ
M
Mass
[g]
T
[mm]
BP
ΦBp
[mm]
BD
ΦBd
[mm]
20PM-PLA PBT
20PM-PLA PBT
CB14043
Rc 1/4
PBT
8
R 1/4
7.1
7.4
30PM-PLA PBT
30PM-PLA PBT
CB15190
Rc 3/8
PBT
6
R 3/8
10.0
7.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表