目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
PF Type - Plug
NITTO KOHKI
Cupla
For Low Pressure (One-way shut-off)
Hi CUPLA 20/30/40, Body Material Brass / Stainless Steel
Female thread
Powered by
CAD模型選擇
{nitto/cupla/low_pressure/hi_cupla_20_30_40_brass_steel/female_thread/pf_type_plug.prj},{NB=CCA94827-10_40PF_BRASS_c},{ASSYNO=CA94827},{MODEL=40PF},{S=R1/2},{MT=BRASS},{M=76},{L=38},{H=Hex.29},{C=20},{T=Rc1/2},{B=7.5},{XH=29},{SECTION=C},{FIG=1},{REV=0},{MNO=40PF-BRS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ASSYNO
Assy No.
ⁿ/ₐ
S
Application
ⁿ/ₐ
MT
Material
ⁿ/ₐ
M
Mass
[g]
L
[mm]
H
Hex.
[mm]
C
[mm]
T
[mm]
B
[mm]
20PF BRASS
20PF BRASS
CA94821
R1/4
BRASS
31
36
Hex.17
20
Rc1/4
7.5
30PF BRASS
30PF BRASS
CA94824
R3/8
BRASS
41
37
Hex.21
20
Rc3/8
7.5
40PF BRASS
40PF BRASS
CA94827
R1/2
BRASS
76
38
Hex.29
20
Rc1/2
7.5
20PF SUS
20PF SUS
CA94830
R1/4
SUS
29
36
Hex.17
20
Rc1/4
7.5
30PF SUS
30PF SUS
CA94833
R3/8
SUS
38
37
Hex.21
20
Rc3/8
7.5
40PF SUS
40PF SUS
CA94836
R1/2
SUS
70
38
Hex.29
20
Rc1/2
7.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表