KF 12 - Minimum height, maximum force, hose cylinders with G1/8 charging port
Nitrogen Springs
Nitrogen gas Cylinders
KF
Powered by
CAD模型選擇
{nitrogen_springs/cilindri_ad_azoto/kf/rf_1200_asmtab.prj},{NB=KF12-125.3--(0)},{CU=125},{L=298},{LMIN=173},{RC=3},{D=50},{RD=28},{P=150},{PMIN=20},{F0=1046},{F1I=1889},{F1P=2315},{V=202.9},{MAXSPEED=1.8},{VERS=1000},{ED=1.000},{V2=0.20292},{S2=6.15752},{FT=80.000},{P2=150},{OSM=4.000},{SPM=20},{TMIN=0},{TMAX=80},{COD=RF1200-125-B},{CODE=KF12-125.3},{S=6.15},{W=1.55},{FISX='-','-','rv_nofix2.jpg','FB50','05572','rv_fb2.jpg','FBA50','05918','rv_fba2.jpg','FS250','04754','rv_fs2_2.jpg', 'FS2A50','06189','rv_fs2a2.jpg','FC50A','05573/C','rv_fc2.jpg','FCQC50','05569/C','rv_fcqc2.jpg','FSA50','04756/C','rv_fsa2.jpg','FSD50','06756/C','rv_fsd2.jpg','FT50','06152','rv_ft2.jpg','FTP50','06161','rv_ftp2.jpg'},{CODEBMW=-},{CODEMB=-},{CODEVW=-},{CX=0},{FIS=-}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CODE
-
ⁿ/ₐ
CU
Stroke
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
D
Diameter
[mm]
RD
Rod Diameter
[mm]
P
Pressure
[bar]
PMIN
Pressure min.
[bar]
F0
Initial force
[daN]
F1I
Isothermal end force
[daN]
F1P
Polytrophic end force
[daN]
V
Volume
[cm3]
S
Surface
[cm2]
MAXSPEED
Maximum speed
[m/s]
W
Weight
[Kg]
TMIN
Temperature min
[°C]
TMAX
Temperature max
[°C]
KF12-13.3
KF12-13.3
13
74
61
3
50
28
150
20
1046
1577
1839
28.4
6.15
1.8
0.65
0
80
KF12-16.3
KF12-16.3
16
80
64
3
50
28
150
20
1046
1622
1906
33.1
6.15
1.8
0.68
0
80
KF12-19.3
KF12-19.3
19
86
67
3
50
28
150
20
1046
1657
1959
37.7
6.15
1.8
0.70
0
80
KF12-25.3
KF12-25.3
25
98
73
3
50
28
150
20
1046
1709
2037
47.1
6.15
1.8
0.75
0
80
KF12-32.3
KF12-32.3
32
112
80
3
50
28
150
20
1046
1750
2100
58.0
6.15
1.8
0.81
0
80
KF12-38.3
KF12-38.3
38
124
86
3
50
28
150
20
1046
1776
2139
67.4
6.15
1.8
0.85
0
80
KF12-50.3
KF12-50.3
50
148
98
3
50
28
150
20
1046
1811
2194
86.1
6.15
1.8
0.95
0
80
KF12-63.3
KF12-63.3
63
174
111
3
50
28
150
20
1046
1836
2233
106.3
6.15
1.8
1.05
0
80
KF12-75.3
KF12-75.3
75
198
123
3
50
28
150
20
1046
1853
2258
125.0
6.15
1.8
1.15
0
80
KF12-80.3
KF12-80.3
80
208
128
3
50
28
150
20
1046
1858
2267
132.8
6.15
1.8
1.19
0
80
KF12-100.3
KF12-100.3
100
248
148
3
50
28
150
20
1046
1875
2293
164.0
6.15
1.8
1.35
0
80
KF12-125.3
KF12-125.3
125
298
173
3
50
28
150
20
1046
1889
2315
202.9
6.15
1.8
1.55
0
80
KF12-13.3-C
KF12-13.3-C
13
74
61
3
50
28
0
20
0
0
0
28.4
6.15
1.8
0.65
0
80
KF12-16.3-C
KF12-16.3-C
16
80
64
3
50
28
0
20
0
0
0
33.1
6.15
1.8
0.68
0
80
KF12-19.3-C
KF12-19.3-C
19
86
67
3
50
28
0
20
0
0
0
37.7
6.15
1.8
0.70
0
80
KF12-25.3-C
KF12-25.3-C
25
98
73
3
50
28
0
20
0
0
0
47.1
6.15
1.8
0.75
0
80
KF12-32.3-C
KF12-32.3-C
32
112
80
3
50
28
0
20
0
0
0
58.0
6.15
1.8
0.81
0
80
KF12-38.3-C
KF12-38.3-C
38
124
86
3
50
28
0
20
0
0
0
67.4
6.15
1.8
0.85
0
80
KF12-50.3-C
KF12-50.3-C
50
148
98
3
50
28
0
20
0
0
0
86.1
6.15
1.8
0.95
0
80
KF12-63.3-C
KF12-63.3-C
63
174
111
3
50
28
0
20
0
0
0
106.3
6.15
1.8
1.05
0
80
KF12-75.3-C
KF12-75.3-C
75
198
123
3
50
28
0
20
0
0
0
125.0
6.15
1.8
1.15
0
80
KF12-80.3-C
KF12-80.3-C
80
208
128
3
50
28
0
20
0
0
0
132.8
6.15
1.8
1.19
0
80
KF12-100.3-C
KF12-100.3-C
100
248
148
3
50
28
0
20
0
0
0
164.0
6.15
1.8
1.35
0
80
KF12-125.3-C
KF12-125.3-C
125
298
173
3
50
28
0
20
0
0
0
202.9
6.15
1.8
1.55
0
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表