目錄: NIASA, S.A.
Created: 20.04.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIASA, S.A.
FL - Input flange
NIASA, S.A.
Options
Powered by
CAD模型選擇
{niasa/accessories/fl_asmtab.prj},{NB=M4-FL5--},{SIZE=M4},{SERIES=FL5},{IEC=90 B5},{DD=200},{D=24},{L1=128},{L2=50},{WEIGHT=3.8},{AP=-},{CH=3.000},{DD2=142},{L3=19},{L4=20},{DD3=130},{SCREW1=DTO912N0845},{SCREW1W=DAR127N08},{SCREW2=DTO912N1050},{SCREW2W1=DAR125N10},{SCREW2W2=DAR127N10},{SCREW3=DTO912N1025},{SCREW3W=DAR127N10},{NUT=DTU934N10},{SCREW4W=-},{VER=2},{PLUG=DTP1011SR2126},{PPATH=fl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
IEC
ⁿ/ₐ
DD
ØD
[mm]
D
Ød
[mm]
L1
[mm]
L2
[mm]
WEIGHT
Weight
[kg]
M1-FL1--
M1-FL1--
M1
FL1
56 B5
120
9
61
20
0.8
M1-FL9--
M1-FL9--
M1
FL9
63 B14B
120
11
61
23
0.8
M1-FL10--
M1-FL10--
M1
FL10
71 B14B
140
14
68
30
1.0
M2-FL2--
M2-FL2--
M2
FL2
63 B5
140
11
76
23
1.2
M2-FL10--
M2-FL10--
M2
FL10
71 B14B
140
14
76
30
1.1
M2-FL11--
M2-FL11--
M2
FL11
80 B14B
160
19
84
40
1.3
M3-FL3--
M3-FL3--
M3
FL3
71 B5
160
14
103
30
1.8
M3-FL11--
M3-FL11--
M3
FL11
80 B14B
160
19
103
40
1.7
M3-FL12--
M3-FL12--
M3
FL12
90 B14B
160
24
123
50
2.2
M3-FL16--
M3-FL16--
M3
FL16
100 B14
160
28
123
60
2.1
M4-FL3--
M4-FL3--
M4
FL3
71 B5
160
14
128
30
2.8
M4-FL4--
M4-FL4--
M4
FL4
80 B5
200
19
128
40
3.5
M4-FL5--
M4-FL5--
M4
FL5
90 B5
200
24
128
50
3.8
M4-FL13--
M4-FL13--
M4
FL13
100/112 B14B
200
28
128
60
4.0
M5-FL4--
M5-FL4--
M5
FL4
80 B5
200
19
173
40
6.2
M5-FL5--
M5-FL5--
M5
FL5
90 B5
200
24
173
50
6.2
M5-FL6--
M5-FL6--
M5
FL6
100/112 B5
250
28
173
60
7.3
M5-FL15--
M5-FL15--
M5
FL15
132 B14B
250
38
173
80
7.1
J1-FL5--
J1-FL5--
J1
FL5
90 B5
200
24
173
50
6.2
J1-FL6--
J1-FL6--
J1
FL6
100/112 B5
250
28
173
60
7.3
J1-FL15--
J1-FL15--
J1
FL15
132 B14B
250
38
173
80
7.1
J1-FL18--
J1-FL18--
J1
FL18
160 B14
250
42
201
110
8.5
Jseries-FL5--
Jseries-FL5--
Jseries
FL5
90 B5
200
24
194
50
6.2
Jseries-FL6--
Jseries-FL6--
Jseries
FL6
100/112 B5
250
28
203
60
7.3
Jseries-FL15--
Jseries-FL15--
Jseries
FL15
132 B14B
250
38
215
80
7.1
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表