FNMS-B1-V - Leveling Adjuster with Hexagon Head
NBK (锅屋百迪株式会社)
机械要素零件
构造零件
FNAMS-V - Levelin Adjuster With Hexagon Head - for Use With Anchor Bolt
Powered by
CAD模型選擇
{nbk/man_machine_elements/structure_components/fnams_v/fnms_b1_v.prj},{NB=FNMS-60-M16-75-B1-V},{CN=FNMS-60-M16-75-B1-V},{D=60},{M=M16},{LM=75},{H=27},{H1=16},{HH=4},{SW1=12},{SW2=-},{XSW2=0},{SW3=10},{L1=-},{XL1=0.0},{M1=16},{VER=1},{X=5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog number
ⁿ/ₐ
D
Diameter
[mm]
M
Thread
ⁿ/ₐ
LM
Length of Thread min.
[mm]
H
Height
[mm]
H1
Height
[mm]
HH
Height h
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
SW3
Width across flats
[mm]
L1
Nut height
[mm]
FNMS-60-M16-75-B1-V
FNMS-60-M16-75-B1-V
60
M16
75
27
16
4
12
-
10
-
FNMS-60-M16-100-B1-V
FNMS-60-M16-100-B1-V
60
M16
100
27
16
4
12
-
10
-
FNMS-60-M16-125-B1-V
FNMS-60-M16-125-B1-V
60
M16
125
27
16
4
12
-
10
-
FNMS-60-M16-150-B1-V
FNMS-60-M16-150-B1-V
60
M16
150
27
16
4
12
-
10
-
FNMS-80-M16-75-B1-V
FNMS-80-M16-75-B1-V
80
M16
75
29
18
5
12
-
10
-
FNMS-80-M16-100-B1-V
FNMS-80-M16-100-B1-V
80
M16
100
29
18
5
12
-
10
-
FNMS-80-M16-125-B1-V
FNMS-80-M16-125-B1-V
80
M16
125
29
18
5
12
-
10
-
FNMS-80-M16-150-B1-V
FNMS-80-M16-150-B1-V
80
M16
150
29
18
5
12
-
10
-
FNMS-80-M20-100-B1-V
FNMS-80-M20-100-B1-V
80
M20
100
30
18
5
16
-
13
-
FNMS-80-M20-125-B1-V
FNMS-80-M20-125-B1-V
80
M20
125
30
18
5
16
-
13
-
FNMS-80-M20-150-B1-V
FNMS-80-M20-150-B1-V
80
M20
150
30
18
5
16
-
13
-
FNMS-80-M20-200-B1-V
FNMS-80-M20-200-B1-V
80
M20
200
30
18
5
16
-
13
-
FNMS-80-M24-100-B1-V
FNMS-80-M24-100-B1-V
80
M24
100
33
18
5
20
-
17
-
FNMS-80-M24-150-B1-V
FNMS-80-M24-150-B1-V
80
M24
150
33
18
5
20
-
17
-
FNMS-80-M24-200-B1-V
FNMS-80-M24-200-B1-V
80
M24
200
33
18
5
20
-
17
-
FNMS-100-M16-75-B1-V
FNMS-100-M16-75-B1-V
100
M16
75
31
20
6
12
-
10
-
FNMS-100-M16-100-B1-V
FNMS-100-M16-100-B1-V
100
M16
100
31
20
6
12
-
10
-
FNMS-100-M16-125-B1-V
FNMS-100-M16-125-B1-V
100
M16
125
31
20
6
12
-
10
-
FNMS-100-M16-150-B1-V
FNMS-100-M16-150-B1-V
100
M16
150
31
20
6
12
-
10
-
FNMS-100-M20-100-B1-V
FNMS-100-M20-100-B1-V
100
M20
100
32
20
6
16
-
13
-
FNMS-100-M20-125-B1-V
FNMS-100-M20-125-B1-V
100
M20
125
32
20
6
16
-
13
-
FNMS-100-M20-150-B1-V
FNMS-100-M20-150-B1-V
100
M20
150
32
20
6
16
-
13
-
FNMS-100-M20-200-B1-V
FNMS-100-M20-200-B1-V
100
M20
200
32
20
6
16
-
13
-
FNMS-100-M24-100-B1-V
FNMS-100-M24-100-B1-V
100
M24
100
35
20
6
20
-
17
-
FNMS-100-M24-150-B1-V
FNMS-100-M24-150-B1-V
100
M24
150
35
20
6
20
-
17
-
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表