SNZT - Titanium Pan Head Machine Screw for Precision Instruments
NBK (锅屋百迪株式会社)
e-nedzi.com - 螺栓
精密螺栓
Powered by
CAD模型選擇
{nbk/e_nedzi_com/miniature_screws/snzt.prj},{NB=SNZT-M2-4},{IDNR=},{CN=SNZT-M2-4},{M=M2},{L=4},{D1=3.0},{L1=0.6},{NDM=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
L
Length L
[mm]
D1
Diameter D1
[mm]
L1
Length L1
[mm]
SNZT-M1.6-3
SNZT-M1.6-3
M1.6
3
2.3
0.5
SNZT-M1.6-4
SNZT-M1.6-4
M1.6
4
2.3
0.5
SNZT-M1.6-5
SNZT-M1.6-5
M1.6
5
2.3
0.5
SNZT-M1.6-6
SNZT-M1.6-6
M1.6
6
2.3
0.5
SNZT-M2-3
SNZT-M2-3
M2
3
3.0
0.6
SNZT-M2-4
SNZT-M2-4
M2
4
3.0
0.6
SNZT-M2-5
SNZT-M2-5
M2
5
3.0
0.6
SNZT-M2-6
SNZT-M2-6
M2
6
3.0
0.6
SNZT-M2.5-4
SNZT-M2.5-4
M2.5
4
3.8
0.8
SNZT-M2.5-5
SNZT-M2.5-5
M2.5
5
3.8
0.8
SNZT-M2.5-6
SNZT-M2.5-6
M2.5
6
3.8
0.8
SNZT-M2.5-8
SNZT-M2.5-8
M2.5
8
3.8
0.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表