您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Nylon Frame Plug MB - Nylon Frame Plug MB-SSr
Mungo Befestigungstechnik
Nylon Products
Nylon Frame Plug
Powered by
CAD模型選擇
{mungo/nylonduebel/fassadenduebel/mb_ssr.prj},{NB=Mungo MB-SSr Fassadenduebel 10 1135212(400)},{ARTNR=1135212},{LODLEVEL=400},{BN=MB-SSr, 10 x 120 / 50, Fassadendübel mit 6-kant-Schraube, rostfrei A4},{HS=Mungo Befestigungstechnik AG},{M=Nylon PA6, rostfreier Stahl A4},{UG=gerissener und ungerissener Beton der Festigkeit C12/15 bis C50/60, Mauerwerk},{Z=ETAG 020, F90},{DNOM=10},{GEW=7},{TFIX=50},{L=120},{D0=10},{SW=13},{HEF=70},{H0=80},{DF=10.5},{GEWX=12},{MX=13.000},{DK=28.25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Article code
ⁿ/ₐ
BN
article description
ⁿ/ₐ
HS
Manufacturer
ⁿ/ₐ
M
Material
ⁿ/ₐ
UG
Underground
ⁿ/ₐ
Z
Approvals
ⁿ/ₐ
DNOM
PlugØ
[mm]
GEW
Thread/Screw Ø
ⁿ/ₐ
TFIX
Usable length
[mm]
L
Length
[mm]
D0
Drill-hole Ø
[mm]
SW
Drive/Wrench size
ⁿ/ₐ
HEF
Length of screw in building material / variable setting depth
[mm]
H0
Drilling depth
[mm]
DF
Clearance hole in fixture
[mm]
Mungo MB-SSr Fassadendueb...
1135208
MB-SSr, 10 x 80 / 10, Nyl...
Mungo Befestigungstechnik...
Nylon PA6, stainless stee...
cracked and non-cracked c...
ETAG 020, F90
10
7
10
80
10
13
70
80
10.5
Mungo MB-SSr Fassadendueb...
1135210
MB-SSr, 10 x 100 / 30, Ny...
Mungo Befestigungstechnik...
Nylon PA6, stainless stee...
cracked and non-cracked c...
ETAG 020, F90
10
7
30
100
10
13
70
80
10.5
Mungo MB-SSr Fassadendueb...
1135212
MB-SSr, 10 x 120 / 50, Ny...
Mungo Befestigungstechnik...
Nylon PA6, stainless stee...
cracked and non-cracked c...
ETAG 020, F90
10
7
50
120
10
13
70
80
10.5
Mungo MB-SSr Fassadendueb...
1135214
MB-SSr, 10 x 140 / 70, Ny...
Mungo Befestigungstechnik...
Nylon PA6, stainless stee...
cracked and non-cracked c...
ETAG 020, F90
10
7
70
140
10
13
70
80
10.5
Mungo MB-SSr Fassadendueb...
1135216
MB-SSr, 10 x 160 / 90, Ny...
Mungo Befestigungstechnik...
Nylon PA6, stainless stee...
cracked and non-cracked c...
ETAG 020, F90
10
7
90
160
10
13
70
80
10.5
Mungo MB-SSr Fassadendueb...
1135220
MB-SSr, 10 x 200 / 130, N...
Mungo Befestigungstechnik...
Nylon PA6, stainless stee...
cracked and non-cracked c...
ETAG 020, F90
10
7
130
200
10
13
70
80
10.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表