Stahlbolzen ungerissener Beton Option 7 - Throughbolt m2 GreenTec
Mungo Befestigungstechnik
Metal Products
Throughbolt
Powered by
CAD模型選擇
{mungo/metallduebel/stahlbolzen/m2_powergrip.prj},{NB=Mungo M2 Stahlbolzen M12 3201208(400_5)},{ARTNR=3201208},{LODLEVEL=400},{BN=m2, M12 x 80 / 5, Stahlbolzen mit U-Scheibe DIN 125A},{HS=Mungo Befestigungstechnik AG},{M=Stahl},{OF=GreenTec® Korrosionsschutz},{UG=ungerissener Beton der Festigkeit C20/25 bis C50/60},{Z=ohne},{DNOM=12},{GEW=M12},{TFIX=5},{L=80},{D0=12},{SW=19},{TINST=50},{HMIN=140},{HEF=49},{H0=70},{CMIN=75},{SMIN=75},{DF=14},{L1=32},{HNOM=60.6},{H=10.8},{TH=2.500},{H0X=70},{D1=24}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article code
ⁿ/ₐ
BN
article description
ⁿ/ₐ
HS
Manufacturer
ⁿ/ₐ
M
Material
ⁿ/ₐ
OF
Surface
ⁿ/ₐ
UG
Underground
ⁿ/ₐ
Z
Approvals
ⁿ/ₐ
DNOM
PlugØ
[mm]
GEW
Thread/Screw Ø
ⁿ/ₐ
TFIX
Usable length
[mm]
L
Length
[mm]
D0
Drill-hole Ø
[mm]
SW
Wrench size
[mm]
TINST
Installation torque
[Nm]
HMIN
Minimum thickness of concrete member
[mm]
HEF
Effective anchorage depth / reduced setting depth
[mm]
H0
Drilling depth / reduced setting depth
[mm]
CMIN
Min. edge distance/at distance betw. anchors
[mm]
SMIN
Min. distance betw. anchors/at edge distance
[mm]
DF
Clearance hole in fixture mm
[mm]
Mungo M2 Throughbolt M8x5...
3200805
m2, M8 x 50 / 5, Throughb...
Mungo Befestigungstechnik...
Steel
GreenTec® corrosion prote...
non-cracked concrete of s...
without
8
M8
5
50
8
13
15
100
27
45
45
45
9
Mungo M2 Throughbolt M8x6...
3200806
m2, M8 x 60 / 10, Through...
Mungo Befestigungstechnik...
Steel
GreenTec® corrosion prote...
non-cracked concrete of s...
without
8
M8
10
60
8
13
15
100
30
50
45
45
9
Mungo M2 Throughbolt M8x8...
3200808
m2, M8 x 80 / 10, Through...
Mungo Befestigungstechnik...
Steel
GreenTec® corrosion prote...
non-cracked concrete of s...
Option 7
8
M8
10
80
8
13
15
100
50
65
45
45
9
Mungo M2 Throughbolt M8x8...
3200885
m2, M8 x 85 / 15, Through...
Mungo Befestigungstechnik...
Steel
GreenTec® corrosion prote...
non-cracked concrete of s...
Option 7
8
M8
15
85
8
13
15
100
50
65
45
45
9
Mungo M2 Throughbolt M8x9...
3200809
m2, M8 x 95 / 25, Through...
Mungo Befestigungstechnik...
Steel
GreenTec® corrosion prote...
non-cracked concrete of s...
Option 7
8
M8
25
95
8
13
15
100
50
65
45
45
9
Mungo M2 Throughbolt M8x1...
3200811
m2, M8 x 115 / 45, Throug...
Mungo Befestigungstechnik...
Steel
GreenTec® corrosion prote...
non-cracked concrete of s...
Option 7
8
M8
45
115
8
13
15
100
50
65
45
45
9
Mungo M2 Throughbolt M8x1...
3200816
m2, M8 x 165 / 95, Throug...
Mungo Befestigungstechnik...
Steel
GreenTec® corrosion prote...
non-cracked concrete of s...
Option 7
8
M8
95
165
8
13
15
100
50
65
45
45
9
Mungo M2 Throughbolt M10x...
3201006
m2, M10 x 60 / 5, Through...
Mungo Befestigungstechnik...
Steel
GreenTec® corrosion prote...
non-cracked concrete of s...
Option 7
10
M10
5
60
10
17
30
120
33
55
50
50
12
Mungo M2 Throughbolt M10x...
3201007
m2, M10 x 70 / 10, Throug...
Mungo Befestigungstechnik...
Steel
GreenTec® corrosion prote...
non-cracked concrete of s...
without
10
M10
10
70
10
17
30
120
35
60
50
50
12
Mungo M2 Throughbolt M10x...
3201009
m2, M10 x 95 / 15, Throug...
Mungo Befestigungstechnik...
Steel
GreenTec® corrosion prote...
non-cracked concrete of s...
Option 7
10
M10
15
95
10
17
30
120
58
80
50
50
12
Mungo M2 Throughbolt M10x...
3201011
m2, M10 x 110 / 30, Throu...
Mungo Befestigungstechnik...
Steel
GreenTec® corrosion prote...
non-cracked concrete of s...
Option 7
10
M10
30
110
10
17
30
120
58
80
50
50
12
Mungo M2 Throughbolt M10x...
3201012
m2, M10 x 125 / 45, Throu...
Mungo Befestigungstechnik...
Steel
GreenTec® corrosion prote...
non-cracked concrete of s...
Option 7
10
M10
45
125
10
17
30
120
58
80
50
50
12
Mungo M2 Throughbolt M10x...
3201014
m2, M10 x 140 / 60, Throu...
Mungo Befestigungstechnik...
Steel
GreenTec® corrosion prote...
non-cracked concrete of s...
Option 7
10
M10
60
140
10
17
30
120
58
80
50
50
12
Mungo M2 Throughbolt M10x...
3201016
m2, M10 x 160 / 80, Throu...
Mungo Befestigungstechnik...
Steel
GreenTec® corrosion prote...
non-cracked concrete of s...
Option 7
10
M10
80
160
10
17
30
120
58
80
50
50
12
Mungo M2 Throughbolt M10x...
3201018
m2, M10 x 180 / 100, Thro...
Mungo Befestigungstechnik...
Steel
GreenTec® corrosion prote...
non-cracked concrete of s...
Option 7
10
M10
100
180
10
17
30
120
58
80
50
50
12
Mungo M2 Throughbolt M12x...
3201208
m2, M12 x 80 / 5, Through...
Mungo Befestigungstechnik...
Steel
GreenTec® corrosion prote...
non-cracked concrete of s...
without
12
M12
5
80
12
19
50
140
49
70
75
75
14
Mungo M2 Throughbolt M12x...
3201211
m2, M12 x 110 / 15, Throu...
Mungo Befestigungstechnik...
Steel
GreenTec® corrosion prote...
non-cracked concrete of s...
Option 7
12
M12
15
110
12
19
50
140
68
90
75
75
14
Mungo M2 Throughbolt M12x...
3201212
m2, M12 x 125 / 30, Throu...
Mungo Befestigungstechnik...
Steel
GreenTec® corrosion prote...
non-cracked concrete of s...
Option 7
12
M12
30
125
12
19
50
140
68
90
75
75
14
Mungo M2 Throughbolt M12x...
3201214
m2, M12 x 145 / 50, Throu...
Mungo Befestigungstechnik...
Steel
GreenTec® corrosion prote...
non-cracked concrete of s...
Option 7
12
M12
50
145
12
19
50
140
68
90
75
75
14
Mungo M2 Throughbolt M12x...
3201216
m2, M12 x 165 / 70, Throu...
Mungo Befestigungstechnik...
Steel
GreenTec® corrosion prote...
non-cracked concrete of s...
Option 7
12
M12
70
165
12
19
50
140
68
90
75
75
14
Mungo M2 Throughbolt M12x...
3201218
m2, M12 x 185 / 90, Throu...
Mungo Befestigungstechnik...
Steel
GreenTec® corrosion prote...
non-cracked concrete of s...
Option 7
12
M12
90
185
12
19
50
140
68
90
75
75
14
Mungo M2 Throughbolt M16x...
3201609
m2, M16 x 90 / 5, Through...
Mungo Befestigungstechnik...
Steel
GreenTec® corrosion prote...
non-cracked concrete of s...
without
16
M16
5
90
16
24
100
160
50
80
120/320
100/190
18
Mungo M2 Throughbolt M16x...
3201611
m2, M16 x 115 / 10, Throu...
Mungo Befestigungstechnik...
Steel
GreenTec® corrosion prote...
non-cracked concrete of s...
without
16
M16
10
115
16
24
100
160
70
100
120/321
100/191
18
Mungo M2 Throughbolt M16x...
3201613
m2, M16 x 130 / 15, Throu...
Mungo Befestigungstechnik...
Steel
GreenTec® corrosion prote...
non-cracked concrete of s...
Option 7
16
M16
15
130
16
24
100
160
80
110
120/322
100/192
18
Mungo M2 Throughbolt M16x...
3201614
m2, M16 x 145 / 30, Throu...
Mungo Befestigungstechnik...
Steel
GreenTec® corrosion prote...
non-cracked concrete of s...
Option 7
16
M16
30
145
16
24
100
160
80
110
120/323
100/193
18
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表