您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Drop in Anchor MEA - Drop in Anchor MEA, Zinc plated
Mungo Befestigungstechnik
Metal Products
Drop in Anchor
Powered by
CAD模型選擇
{mungo/metallduebel/einschlaganker/mea.prj},{NB=Mungo MEA Einschlaganker 12 1741025(400)},{ARTNR=1741025},{LODLEVEL=400},{BN=MEA, M10 x 25, Einschlaganker},{HS=Mungo Befestigungstechnik AG},{M=Stahl},{OF=verzinkt},{UG=ungerissener Beton der Festigkeit C20/25 bis C50/60},{Z=Part6, F120},{DNOM=12},{D=M10},{LTH=12},{L=25},{D0=12},{TINST=15},{HMIN=100},{H0=25},{DF=12},{GEW=M10},{GEWX=10},{ARTNR1=5501208},{MX=13.000},{DK=23.50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
Article code
ⁿ/ₐ
BN
article description
ⁿ/ₐ
HS
Manufacturer
ⁿ/ₐ
M
Material
ⁿ/ₐ
OF
Surface
ⁿ/ₐ
UG
Underground
ⁿ/ₐ
Z
Approvals
ⁿ/ₐ
DNOM
PlugØ
[mm]
D
Internal thread
ⁿ/ₐ
LTH
Min. internal thread length
[mm]
L
Length
[mm]
D0
Drill-hole Ø
[mm]
TINST
Installation torque
[Nm]
HMIN
Minimum thickness of concrete member
[mm]
H0
Drilling depth / variable setting depth
[mm]
DF
Clearance hole in fixture
[mm]
Mungo MEA Einschlaganker ...
1740625
MEA, M6 x 25, Drop in Anc...
Mungo Befestigungstechnik...
Steel
Zinc plated
non-cracked concrete of s...
Option 7, Part6, F120
8
M6
8
25
8
4
100
25
7
Mungo MEA Einschlaganker ...
1740825
MEA, M8 x 25, Drop in Anc...
Mungo Befestigungstechnik...
Steel
Zinc plated
non-cracked concrete of s...
Part6, F120
10
M8
10
25
10
8
100
25
9
Mungo MEA Einschlaganker ...
1740830
MEA, M8 x 30, Drop in Anc...
Mungo Befestigungstechnik...
Steel
Zinc plated
non-cracked concrete of s...
Option 7, Part6, F120
10
M8
10
30
10
8
100
30
9
Mungo MEA Einschlaganker ...
1740840
MEA, M8 x 40, Drop in Anc...
Mungo Befestigungstechnik...
Steel
Zinc plated
non-cracked concrete of s...
Option 7, F120
10
M8
12
40
10
8
100
40
9
Mungo MEA Einschlaganker ...
1741025
MEA, M10 x 25, Drop in An...
Mungo Befestigungstechnik...
Steel
Zinc plated
non-cracked concrete of s...
Part6, F120
12
M10
12
25
12
15
100
25
12
Mungo MEA Einschlaganker ...
1741030
MEA, M10 x 30, Drop in An...
Mungo Befestigungstechnik...
Steel
Zinc plated
non-cracked concrete of s...
Option 7, Part6, F120
12
M10
12
30
12
15
100
30
12
Mungo MEA Einschlaganker ...
1741040
MEA, M10 x 40, Drop in An...
Mungo Befestigungstechnik...
Steel
Zinc plated
non-cracked concrete of s...
Option 7, Part6, F120
12
M10
15
40
12
15
120
40
12
Mungo MEA Einschlaganker ...
1741225
MEA, M12 x 25, Drop in An...
Mungo Befestigungstechnik...
Steel
Zinc plated
non-cracked concrete of s...
Part6, F120
15
M12
11
25
15
35
100
25
14
Mungo MEA Einschlaganker ...
1741250
MEA, M12 x 15 x 50, Drop ...
Mungo Befestigungstechnik...
Steel
Zinc plated
non-cracked concrete of s...
Option 7, Part6, F120
15
M12
16
50
15
35
140
50
14
Mungo MEA Einschlaganker ...
1741251
MEA, M12 x 16 x 50, Drop ...
Mungo Befestigungstechnik...
Steel
Zinc plated
non-cracked concrete of s...
without
16
M12
16
50
16
35
140
50
14
Mungo MEA Einschlaganker ...
1741665
MEA, M16 x 65, Drop in An...
Mungo Befestigungstechnik...
Steel
Zinc plated
non-cracked concrete of s...
Option 7, Part6, F120
20
M16
22
65
20
60
160
65
18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表