目錄: Temposonics
Created: 01.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Temposonics
Temposonics® RH, Stroke length 25-7620 mm - Temposonics RH
Temposonics
Linear position sensors for industrial applications
Temposonics® R-Series
Powered by
CAD模型選擇
{mts/industriesensoren/r_serie/r_serie_rh_asmtab.prj},{NB=RH M 0025M D56 1 N101 Z02(M,S,N101,2,,,,,,,,,)},{STATUSPIM=50},{EOLDATE=01.01.2022},{SCHNITTSTELLE=EtherNet/IP},{BF=Stab},{AB=M},{ME=M},{MLVERS=S},{ML=25.0},{ANS=D56},{BS=1},{AG=N101},{MNR=2},{BDR=},{DL=},{KOD=},{AL=},{AF=},{OPT=},{MW=},{MR=},{ILD=},{INFO=Produktdatenblatt},{VERS=4},{PPATH=assemblies/r_serie_rh_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2022年1月1日.
Alternative part(s)
Should a replacement part be used?
RH5 M A 0025M 01 D56 1 U201_(M_A_M_S_25_1_D56_U201_______-)
Temposonics
16.02.2024
1
2
3
4
5
6
7
8
LINA
明細表
SCHNITTSTELLE
Interface
ⁿ/ₐ
BF
Sensor Model
ⁿ/ₐ
RH M 0050M D60 1 V01
Analog
RH: Rod
RH M 0025M D60 1 C101111 ...
CANbus
RH: Rod
RH M 0025M D56 1 E101 Z02
EtherCAT
RH: Rod
RH M 0025M D56 1 N101 Z02
EtherNet/IP
RH: Rod
RH M 0025M D63 1 P101 Z02
Profibus
RH: Rod
RH M 0025M D58 1 U401
Profinet
RH: Rod
RH M 0025M D56 1 U301 Z02
Powerlink
RH: Rod
RH M 0025M D70 1 S1B1100
SSI
RH: Rod
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表