目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
TH59R - Lifting points, threaded
Märkische Stanz-Partner
Technische Hilfsmittel
Powered by
CAD模型選擇
{msp/teschnische_hilfsmittel/th59r_asmtab.prj},{NB=TH59R / M48(680-0)},{CNSORDERNO=TH59R / M48},{TYPE=TH 59 R},{BEZEICH=TH59R/M48},{X=94.000},{COMPANY=MSP},{DX=12.000},{HX=16.500},{NN=47.500},{NNN=5},{M1=48.000},{M=M45},{T1=25.0},{T2=15.0},{SCH=1},{VV=1},{P=5.000},{WLLX=13.0},{BA=Betriebsanleitungen},{ANMERKUNG=Anmerkung},{WLLY=16.0},{WLLZ=18.0},{GEW=6.37},{VS=47.500},{VD=2.000},{T=234},{VER=3},{A=26},{B=111},{C=65},{D=98},{E=85},{VAR=Standard},{F1=68},{F=68},{FMIN=68},{FMAX=68},{G=95},{SW=85},{ANZ=550},{PPATH=assemblies/th59r_asmtpl.prj},{VER1=1},{ROT=0},{ROT1=90},{ROT2=0},{SSS=3},{VERS=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
M
Thread-Ø
ⁿ/ₐ
T1
Load-carrying capacity
[t]
T2
Load-carrying capacity
[t]
A
Length
[mm]
B
Length
[mm]
C
Diameter
[mm]
D
Diameter
[mm]
E
Length
[mm]
G
Length
[mm]
SW
Width across flat
[mm]
TH59R / M36
TH59R / M36
TH 59 R
MSP
M36
12.5
8.0
22
86
50
90
80
94
80
TH59R / M42
TH59R / M42
TH 59 R
MSP
M42
16.0
10.0
26
111
65
98
85
95
85
TH59R / M48
TH59R / M48
TH 59 R
MSP
M45
25.0
15.0
26
111
65
98
85
95
85
TH59R / M56
TH59R / M56
TH 59 R
MSP
M56
35.0
25.0
32
119
70
120
95
120
95
TH59R / M64
TH59R / M64
TH 59 R
MSP
M64
35.0
30.0
32
119
70
120
95
120
95
TH59R / M90
TH59R / M90
TH 59 R
MSP
M90
35.0
35.0
46
170
110
170
145
159
130
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FE 833 SB - Compression springs, ISO 10243, Red: heavy load springs
Märkische Stanz-Partner
31.08.2021
NC.010.00.01500 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
FS 353/358 - Leader pin bushings with collar, ball bearing, M-Line
Märkische Stanz-Partner
02.06.2020
FE 834 BB - Compression springs, ISO 10243, Yellow: extra heavy load spring...
Märkische Stanz-Partner
31.08.2021
NC.010.00.05000 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
TH705 - Dowel pins with internal thread, similar DIN EN ISO 8375)
Märkische Stanz-Partner
31.08.2021
TH47R - Welding staves conn point f. Universal Connection
Märkische Stanz-Partner
02.06.2020
TH320 - Springs plungers with ball and slot, Type KN
Märkische Stanz-Partner
02.06.2020
SE 792 - Die bottons DIN9845, Form B, with collar
Märkische Stanz-Partner
31.08.2021
SG 3 . RM - Steel die sets, 3 plates, 2 posts, types A-C-D, M-Line
Märkische Stanz-Partner
30.06.2020
SG 3 Q - Steel pillar sets, 3 plates, 4 pillars, Type Q
Märkische Stanz-Partner
30.06.2020
SG 2 Q - Steel pillar sets, 2 plates, 4 pillars, Type Q
Märkische Stanz-Partner
30.06.2020
NC.88.00.038.0523 - Flange
Märkische Stanz-Partner
02.06.2020
FS 502 - Wear plates VDI 3357, bronze with self lubricating graphite plugs,...
Märkische Stanz-Partner
31.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表