目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
TH230 - VDI 3366 Lifting Pins
Märkische Stanz-Partner
Technische Hilfsmittel
Powered by
CAD模型選擇
{msp/teschnische_hilfsmittel/th230.prj},{NB=TH 230 / 20},{TYPE=TH 230},{COMPANY=MSP},{CODE=TH230/M20},{MAXLOAD=500 Kg},{MDW=1000 Kg},{M=20.000},{D=20.000},{D1=16.000},{L=68.000},{L1=34.000},{L2=6.000},{L3=22.000},{L4=3.000},{R=5.000},{R1=8.000},{SW=30.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
MAXLOAD
Max. Load
ⁿ/ₐ
MDW
Max. Würfel Gewicht
ⁿ/ₐ
M
Diameter
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
L
Länge
[mm]
L1
Länge
[mm]
L2
Länge
[mm]
L3
Länge
[mm]
L4
Länge
[mm]
R
Radius
[mm]
R1
Radius
[mm]
SW
Width across flats
[mm]
TH 230 / 16
TH 230 / 16
TH 230
MSP
250 Kg
500 Kg
16.000
16.000
12.000
58.000
28.000
5.000
20.000
3.000
5.000
8.000
24.000
TH 230 / 20
TH 230 / 20
TH 230
MSP
500 Kg
1000 Kg
20.000
20.000
16.000
68.000
34.000
6.000
22.000
3.000
5.000
8.000
30.000
TH 230 / 25
TH 230 / 25
TH 230
MSP
1000 Kg
2000 Kg
24.000
25.000
19.000
78.000
38.000
8.000
25.000
4.000
6.000
10.000
36.000
TH 230 / 32
TH 230 / 32
TH 230
MSP
1500 Kg
3000 Kg
30.000
32.000
24.000
95.000
45.000
10.000
32.000
5.000
6.000
10.000
41.000
TH 230 / 40
TH 230 / 40
TH 230
MSP
2500 Kg
5000 Kg
36.000
40.000
30.000
118.000
56.000
12.000
40.000
5.000
8.000
12.000
50.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表