目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
TH113 - Screws with hexahon socket, DIN 913 / ISO 4025
Märkische Stanz-Partner
Technische Hilfsmittel
Powered by
CAD模型選擇
{msp/teschnische_hilfsmittel/th113.prj},{NB=TH 113 / M8x22( P=1.25)},{TYPE=TH 113},{COMPANY=MSP},{IDNR=},{D=8.000},{P=1.250},{DIN962THREAD=},{L=22.000},{DP=5.500},{S=4.000},{TX=5.000},{VV=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
DP
Diameter of the cone-shaped head max.
[mm]
S
Width across flat
[mm]
T
Depth of the driving feature min.
[mm]
TH 113 / M1.4x2
TH 113 / M1.4x2
TH 113
MSP
1.400
1.032
0.300
2.000
0.700
0.700
0.600
TH 113 / M1.4x2.5
TH 113 / M1.4x2.5
TH 113
MSP
1.400
1.032
0.300
2.500
0.700
0.700
1.400
TH 113 / M1.4x3
TH 113 / M1.4x3
TH 113
MSP
1.400
1.032
0.300
3.000
0.700
0.700
1.400
TH 113 / M1.4x3.5
TH 113 / M1.4x3.5
TH 113
MSP
1.400
1.032
0.300
3.500
0.700
0.700
1.400
TH 113 / M1.4x4
TH 113 / M1.4x4
TH 113
MSP
1.400
1.032
0.300
4.000
0.700
0.700
1.400
TH 113 / M1.4x5
TH 113 / M1.4x5
TH 113
MSP
1.400
1.032
0.300
5.000
0.700
0.700
1.400
TH 113 / M1.4x6
TH 113 / M1.4x6
TH 113
MSP
1.400
1.032
0.300
6.000
0.700
0.700
1.400
TH 113 / M1.6x2.5
TH 113 / M1.6x2.5
TH 113
MSP
1.600
1.171
0.350
2.500
0.800
0.700
0.700
TH 113 / M1.6x3
TH 113 / M1.6x3
TH 113
MSP
1.600
1.171
0.350
3.000
0.800
0.700
1.500
TH 113 / M1.6x3.5
TH 113 / M1.6x3.5
TH 113
MSP
1.600
1.171
0.350
3.500
0.800
0.700
1.500
TH 113 / M1.6x4
TH 113 / M1.6x4
TH 113
MSP
1.600
1.171
0.350
4.000
0.800
0.700
1.500
TH 113 / M1.6x5
TH 113 / M1.6x5
TH 113
MSP
1.600
1.171
0.350
5.000
0.800
0.700
1.500
TH 113 / M1.6x6
TH 113 / M1.6x6
TH 113
MSP
1.600
1.171
0.350
6.000
0.800
0.700
1.500
TH 113 / M1.8x2.5
TH 113 / M1.8x2.5
TH 113
MSP
1.800
1.371
0.350
2.500
0.900
0.700
0.800
TH 113 / M1.8x3
TH 113 / M1.8x3
TH 113
MSP
1.800
1.371
0.350
3.000
0.900
0.700
1.600
TH 113 / M1.8x3.5
TH 113 / M1.8x3.5
TH 113
MSP
1.800
1.371
0.350
3.500
0.900
0.700
1.600
TH 113 / M1.8x4
TH 113 / M1.8x4
TH 113
MSP
1.800
1.371
0.350
4.000
0.900
0.700
1.600
TH 113 / M1.8x5
TH 113 / M1.8x5
TH 113
MSP
1.800
1.371
0.350
5.000
0.900
0.700
1.600
TH 113 / M1.8x6
TH 113 / M1.8x6
TH 113
MSP
1.800
1.371
0.350
6.000
0.900
0.700
1.600
TH 113 / M2x3
TH 113 / M2x3
TH 113
MSP
2.000
1.509
0.400
3.000
1.000
0.900
0.800
TH 113 / M2x3.5
TH 113 / M2x3.5
TH 113
MSP
2.000
1.509
0.400
3.500
1.000
0.900
1.700
TH 113 / M2x4
TH 113 / M2x4
TH 113
MSP
2.000
1.509
0.400
4.000
1.000
0.900
1.700
TH 113 / M2x5
TH 113 / M2x5
TH 113
MSP
2.000
1.509
0.400
5.000
1.000
0.900
1.700
TH 113 / M2x6
TH 113 / M2x6
TH 113
MSP
2.000
1.509
0.400
6.000
1.000
0.900
1.700
TH 113 / M2x8
TH 113 / M2x8
TH 113
MSP
2.000
1.509
0.400
8.000
1.000
0.900
1.700
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TH700 - Dowel pins, DIN EN 28734 Form A (DIN 6325)
Märkische Stanz-Partner
31.08.2021
TH750 - Ejector pins, hardened, DIN 1530 A – ISO 6750
Märkische Stanz-Partner
31.08.2021
NC.015.00.00170...1 - Gas Spring, compact height, FP serie
Märkische Stanz-Partner
02.06.2020
SE 737 EKP - Punches ISO 8020 type EKP with spring ejector
Märkische Stanz-Partner
31.08.2021
FS 500 - Wear plates VDI 3357, bronze with self lubricating graphite plugs,...
Märkische Stanz-Partner
31.08.2021
NC.010.00.01000 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
FE 831 LB - Compression springs, ISO 10243, Green: light load springs
Märkische Stanz-Partner
31.08.2021
FS 325 - Ball cages, brass, M-Line
Märkische Stanz-Partner
02.06.2020
FS 641/651/655 - Leader pin bushings with collar, bronze plated
Märkische Stanz-Partner
02.06.2020
NC.060.20.00300 - Gas Spring, threaded spring
Märkische Stanz-Partner
02.06.2020
SE 731 ISO - Punches ISO 8020, types KF, KO, KR, KS, shouldered shank
Märkische Stanz-Partner
31.08.2021
TH230 - VDI 3366 Lifting Pins
Märkische Stanz-Partner
31.08.2021
SE 715 - Die buttons without collar, Typ. EDF, EDO, EDR, EDS, ISO 8977A
Märkische Stanz-Partner
31.08.2021
NC.88.00.045.0114 - Flange
Märkische Stanz-Partner
02.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表