目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
SE 792 - Cutting bushes DIN9845, Form B, with collar
Märkische Stanz-Partner
Schneidelemente
Powered by
CAD模型選擇
{msp/schneidelemente/se_792.prj},{NB=SE 792/10x20 (4.1 SV)},{TYPE=SE 792},{COMPANY=MSP},{VERS=SV},{D3=4.1},{D1=10},{D2=12},{K=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D4
Diameter
[mm]
L1
Length
[mm]
L3
Length
[mm]
K
Length
[mm]
T
Tolerance
[mm]
SE 792/5x20
SE 792/5x20
SE 792
MSP
5
7
D3+0.3
20.000
2.000
4
0.01
SE 792/6x20
SE 792/6x20
SE 792
MSP
6
8
D3+0.3
20.000
3.000
4
0.01
SE 792/7x20
SE 792/7x20
SE 792
MSP
7
9
D3+0.5
20.000
3.000
4
0.01
SE 792/8x20
SE 792/8x20
SE 792
MSP
8
10
D3+0.5
20.000
3.000
4
0.01
SE 792/10x20
SE 792/10x20
SE 792
MSP
10
12
D3+0.7
20.000
4.000
4
0.01
SE 792/12x20
SE 792/12x20
SE 792
MSP
12
14
D3+0.7
20.000
4.000
4
0.02
SE 792/15x20
SE 792/15x20
SE 792
MSP
15
17
D3+0.7
20.000
4.000
4
0.02
SE 792/18x20
SE 792/18x20
SE 792
MSP
18
20
D3+1.0
20.000
4.000
4
0.02
SE 792/22x20
SE 792/22x20
SE 792
MSP
22
24
D3+1.0
20.000
5.000
4
0.02
SE 792/26x20
SE 792/26x20
SE 792
MSP
26
28
D3+1.0
20.000
5.000
4
0.02
SE 792/30x28
SE 792/30x28
SE 792
MSP
30
32
D3+1.0
28.000
5.000
4
0.02
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表