目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
SE 732 - Cutting punches 30° Kopf, shouldered shank
Märkische Stanz-Partner
Schneidelemente
Powered by
CAD模型選擇
{msp/schneidelemente/se_732.prj},{NB=SE 732/9x71/4.5},{TYPE=SE 732},{COMPANY=MSP},{D1=9},{D2=14.4},{D3=4.5},{L2=13},{D5=9.0},{H=11},{K=1.0},{A=20.0},{L1=71}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CNSORDERNO
Part number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
L2
Length
[mm]
D5
Diameter
[mm]
H
Length
[mm]
K
Length
[mm]
A
Angle
[°]
SE 732/4x71/1.6
SE 732/4x71/1.6
SE 732
MSP
4
6.6
10
3.8
6
1.0
35.0
SE 732/5x71/2.5
SE 732/5x71/2.5
SE 732
MSP
5
8.2
10
5.0
7
1.0
32.0
SE 732/6x71/3
SE 732/6x71/3
SE 732
MSP
6
9.7
10
6.0
8
1.0
28.0
SE 732/7x71/3
SE 732/7x71/3
SE 732
MSP
7
11.8
10
7.0
10
1.0
22.6
SE 732/8x71/4
SE 732/8x71/4
SE 732
MSP
8
12.8
13
8.0
10
1.0
22.5
SE 732/9x71/4.5
SE 732/9x71/4.5
SE 732
MSP
9
14.4
13
9.0
11
1.0
20.0
SE 732/10x71/5
SE 732/10x71/5
SE 732
MSP
10
15.9
17
10.0
12
1.0
29.0
SE 732/11x71/5
SE 732/11x71/5
SE 732
MSP
11
17.4
17
11.0
13
1.5
25.0
SE 732/12x71/6
SE 732/12x71/6
SE 732
MSP
12
18.7
17
12.0
14
1.5
24.0
SE 732/13x71/9
SE 732/13x71/9
SE 732
MSP
13
20.2
17
13.0
15
1.5
26.0
SE 732/14x71/9.5
SE 732/14x71/9.5
SE 732
MSP
14
21.8
17
14.0
16
1.5
21.0
SE 732/15x71/10
SE 732/15x71/10
SE 732
MSP
15
23.3
17
15.0
17
1.5
20.0
SE 732/16x71/12
SE 732/16x71/12
SE 732
MSP
16
24.6
17
16.0
18
2.0
25.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NC.060.29.07500 - Gas Spring, Standard, medium size
Märkische Stanz-Partner
02.06.2020
SE 730 - Punches 30° head
Märkische Stanz-Partner
02.06.2020
SE 733 - Punches 30° head, shouldered shank
Märkische Stanz-Partner
02.06.2020
SE 751 - Punches trumpet head
Märkische Stanz-Partner
02.06.2020
SE 716 KP ISO - Punches ISO 8020, type KP, shouldered shank
Märkische Stanz-Partner
31.08.2021
SE 711 ED - Die buttons, type ED, without collar, ISO 8977A
Märkische Stanz-Partner
31.08.2021
SE 750 - Punches trumpet head
Märkische Stanz-Partner
02.06.2020
SE 713 EKD - Die buttons, type EKD, with collar, ISO 8977B
Märkische Stanz-Partner
31.08.2021
NC.015.00.01500 - Gas Spring, compact height, FP serie
Märkische Stanz-Partner
02.06.2020
FS 419 - Quick-change leader pins with collar
Märkische Stanz-Partner
02.06.2020
NC.88.00.095.0320 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.095.0276 - Flange
Märkische Stanz-Partner
02.06.2020
FS 430/439 - Leader pin bushings with collar, steel, RM-coated
Märkische Stanz-Partner
02.06.2020
NC.060.20. - Gas Spring, threaded spring
Märkische Stanz-Partner
02.06.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表