目錄: Motovario
Created: 14.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Motovario
NRVP/NMRVP - Combined worm gear reducer
Motovario
Gear motors and gear units
Worm geared motors and gear units
Powered by
CAD模型選擇
{motovario/motoriduttori_e_riduttori/vite_senza_fine/nrvp_nmrvp_asmtab.prj},{NB=NRVP/NMRVP 040-090 100 (10x10) AS1 11x23 18 NO 35 NO NO - - NO - - - NO},{GR1=40},{GR2=90},{VER=4},{GR=040-090},{ENTRNRVX='11x23','0.5inx1.18in'},{ACU1X='Ø18','Ø19','Ø0.75in'},{ACU2X='Ø35','Ø38','Ø40','Ø1.375in'},{VB2X='No','VS24x50','VS0.875inx2.36in'},{TFUX=0,'No',2,'FA',3,'FB',4,'FC',5,'FD'},{PBX1=1,'1',5,'5',6,'6',7,'7',8,'8'},{PPATH=nrvp_nmrvp_asmtpl.prj},{A=100},{B=70},{B1=84.5},{BB=10},{BB1=10},{D=35},{DD=35 h6},{D1=11},{F1=-},{G1=140},{GG1=140},{H=103},{H2=50},{I=90},{I2=40},{N2=36.5},{NN2=85.5},{R=135},{R2=71.5},{T=45},{TT=38.3},{TT1=12.5},{RAP=100 (10x10)},{ES=1},{ENTRNRV=11x23},{ACU1=Ø18},{VB1=No},{ACU2=Ø35},{VB2=No},{TFU=0},{PFU=0},{AL2=0},{PAL=0},{BR=0},{PBR=0},{CAP=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
GR
Size
ⁿ/ₐ
DFU
Output flange dimension (d)
ⁿ/ₐ
A
[mm]
B
[mm]
B1
[mm]
BB
[mm]
D
[mm]
D1
[mm]
F1
[mm]
G1
[mm]
H
[mm]
H2
[mm]
I
[mm]
I2
[mm]
N2
[mm]
NN2
[mm]
R
[mm]
R2
[mm]
T
[mm]
TT
[mm]
TT1
[mm]
Z
[mm]
NRVP/NMRVP 030-063 100 (1...
030-063
-
80
55
53.5
8
25
9
-
112
72
40
63
30
29
68.5
102
57
36
28.3
10.2
145
NRVP/NMRVP 040-063 100 (1...
040-063
-
100
55
53.5
8
25
11
-
112
72
50
63
40
36.5
68.5
107
71.5
36
28.3
12.5
161
NRVP/NMRVP 040-075 100 (1...
040-075
-
100
70
63.5
8
28
11
-
120
86
50
75
40
36.5
73.5
119
71.5
40
31.3
12.5
178.5
NRVP/NMRVP 040-090 100 (1...
040-090
-
100
70
84.5
10
35
11
-
140
103
50
90
40
36.5
85.5
135
71.5
45
38.3
12.5
184.5
NRVP/NMRVP 050-090 100 (1...
050-090
-
120
70
84.5
10
35
14
M6
140
103
50
90
50
43.5
85.5
167.5
84
45
38.3
16
184.5
NRVP/NMRVP 050-110 100 (1...
050-110
-
120
80
84.5
12
42
14
M6
155
127.5
60
110
50
43.5
94
167.5
84
50
45.3
16
237
NRVP/NMRVP 063-110 100 (1...
063-110
-
144
80
84.5
12
42
19
M6
155
127.5
72
110
63
53
94
167.5
102
50
45.3
21.5
237
NRVP/NMRVP 063-130 100 (1...
063-130
-
144
95
85
14
45
19
M6
170
147.5
72
130
63
53
102
187.5
102
60
48.8
21.5
245
NRVP/NMRVP 063-150 150 (7...
063-150
-
144
95
87
14
50
19
M6
200
170
72
150
63
53
117
230
102
72.5
53.8
21.5
275
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表