您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
200488
Molex
Crimp Housings
4.20mm
Mini-Fit TPA2
Powered by
CAD模型選擇
{molex/crimp_housings/4_20mm/mini_fit_tpa2/200488.prj},{NB=2004880003},{SHA256=HgnxiFeVz3hfo49t7oXDRykR58hze2bQFMSpR6+QrHI=},{INAME=00628__2004880003},{PN=2004880003},{DESC=Mini-Fit TPA2 Plug Housing, 4.20mm Pitch, Single Row, UL 94V-0, Low-Halogen, Panel Mount, 3 Circuits},{CIRCUITS=3},{GENDER=Plug},{ROWS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
GENDER
Gender
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
2004880002
2004880002
Mini-Fit TPA2 Plug Housin...
2
Plug
1
2004880003
2004880003
Mini-Fit TPA2 Plug Housin...
3
Plug
1
2004880004
2004880004
Mini-Fit TPA2 Plug Housin...
4
Plug
1
2004880005
2004880005
Mini-Fit TPA2 Plug Housin...
5
Plug
1
2004880006
2004880006
Mini-Fit TPA2 Plug Housin...
6
Plug
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表