MTJ LR - Round Economy Style Retainer - Heavy Duty Ball Lock - Long Reach/Compact Unit - Round Type
Moeller Precision Tool
True-Strip
Round Economy Style
Powered by
CAD模型選擇
{moellerprecision/true_strip/round_economy_style/mtj_lr_asmtab.prj},{NB=MTJ 16-90/SB/LR MHC P8},{SIZE=M - Metric},{P=J - Round},{PSD=16},{PL=90},{PS=B},{C=50.0},{D=30.0},{E=40.0},{F=27.0},{G=24.5},{H2=37.74},{N=18.5},{PX=8.00},{PX1=[8.00-15.98/0.01]},{PPATH=../parts/mtj_lr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
P
Punch - Ball Lock
ⁿ/ₐ
PSD
Punch Shank Dia.
[mm]
C
[mm]
D
[mm]
E
E Body Diameter
[mm]
F
F Bronze Diameter
[mm]
G
[mm]
H2
H-2
[mm]
K
[mm]
M
[mm]
N
N Stripper Rotation
[°]
LMT
Standard Max Travel from K-Dim. (Blue)
[mm]
LMTR
Standard Max Travel from K-Dim. (Red)
[mm]
MTJ 10-90/SB/LR MHC P2.5
MTJ 10-90/SB/LR MHC P2.5
M - Metric
J - Round
10
40.0
26.5
27.0
15.0
21.0
37.74
55.7
55.1
22.5
8.3
6.3
MTJ 13-90/SB/LR MHC P5
MTJ 13-90/SB/LR MHC P5
M - Metric
J - Round
13
46.1
29.4
33.3
20.0
23.9
37.74
55.7
55.1
25.0
8.0
6.5
MTJ 16-90/SB/LR MHC P8
MTJ 16-90/SB/LR MHC P8
M - Metric
J - Round
16
50.0
30.0
40.0
27.0
24.5
37.74
55.7
55.1
18.5
9.4
7.4
MTJ 20-90/SB/LR MHC P12
MTJ 20-90/SB/LR MHC P12
M - Metric
J - Round
20
59.0
36.0
46.1
33.0
29.0
37.74
55.7
55.1
18.0
9.1
7.4
MTJ 25-90/SB/LR MHC P16
MTJ 25-90/SB/LR MHC P16
M - Metric
J - Round
25
68.3
40.5
55.6
42.5
33.5
37.74
55.7
55.1
23.0
10.1
8.4
MTJ 32-90/SB/LR MHC P24
MTJ 32-90/SB/LR MHC P24
M - Metric
J - Round
32
79.4
47.6
63.5
50.6
40.6
37.74
55.7
55.1
20.0
9.7
7.6
MTJ 40-90/SB/LR MHC P30
MTJ 40-90/SB/LR MHC P30
M - Metric
J - Round
40
87.2
51.0
72.5
59.7
44.0
37.74
55.7
55.1
20.0
8.4
7.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表